All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double V-Lock Solid-Block Mounted Bearings
>
Double V-Lock Two-Bolt Pillow Block
>
View Items
Double V-Lock Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 160
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVVSN19V304S
22219
3 1/4
in
3.94
in
100
mm
10.98
in
279
mm
11.5
in
292
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVP19V085S
22219
85
mm
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVPA20V085S
22220
85
mm
4.5
in
114.3
mm
10.88
in
276.4
mm
12.88
in
327.2
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVPL19V085S
22219
85
mm
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVSN19V085S
22219
85
mm
4.41
in
112
mm
10.98
in
279
mm
11.5
in
292
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVP19V307S
22219
3 7/16
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVPA20V307S
22220
3 7/16
in
4.5
in
114.3
mm
10.88
in
276.4
mm
12.88
in
327.2
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVPL19V307S
22219
3 7/16
in
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVPN20V307S
22220
3 7/16
in
4.41
in
112
mm
10.88
in
276.4
mm
12.88
in
327.2
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVSN19V307S
22219
3 7/16
in
4.41
in
112
mm
11.42
in
290
mm
12.87
in
327
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVP19V308S
22219
3 1/2
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVPA20V308S
22220
3 1/2
in
4.5
in
114.3
mm
10.88
in
276.4
mm
12.88
in
327.2
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVPL19V308S
22219
3 1/2
in
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVPN20V308S
22220
3 1/2
in
4.41
in
112
mm
10.88
in
276.4
mm
12.88
in
327.2
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVSN19V308S
22219
3 1/2
in
4.41
in
112
mm
11.42
in
290
mm
12.87
in
327
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVP19V090S
22219
90
mm
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVPA20V090S
22220
90
mm
4.5
in
114.3
mm
10.88
in
276.4
mm
12.88
in
327.2
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVPL19V090S
22219
90
mm
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVPN20V090S
22220
90
mm
4.41
in
112
mm
10.88
in
276.4
mm
12.88
in
327.2
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVSN19V090S
22219
90
mm
4.41
in
112
mm
11.42
in
290
mm
12.87
in
327
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVP22V311S
22222
3 11/16
in
4.13
in
104.9
mm
10.04
in
255
mm
12.6
in
320
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVPA22V311S
22222
3 11/16
in
4.94
in
125.5
mm
12.5
in
317.5
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVPL22V311S
22222
3 11/16
in
4.25
in
108
mm
10.04
in
255
mm
12.6
in
320
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVPN22V311S
22222
3 11/16
in
4.92
in
125
mm
12.5
in
317.5
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVSN22V311S
22222
3 11/16
in
4.92
in
125
mm
12.56
in
319
mm
14.41
in
366
mm
147000
lbf
653000
N
125000
lbf
555000
N
Results 101 - 125 of 160
1
2
3
4
5
»