All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double V-Lock Solid-Block Mounted Bearings
>
Double V-Lock Two-Bolt Pillow Block
>
View Items
Double V-Lock Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 160 of 160
«
6
7
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVVPA26V408S
22226
4 1/2
in
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVPN26V408S
22226
4 1/2
in
5.91
in
150
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVSN26V408S
22226
4 1/2
in
5.91
in
150
mm
14.45
in
367
mm
15.75
in
400
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVPA26V115S
22226
115
mm
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVPN26V115S
22226
115
mm
5.91
in
150
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVSN26V115S
22226
115
mm
5.91
in
150
mm
14.45
in
367
mm
15.75
in
400
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVSN28V125S
22228
125
mm
5.91
in
150
mm
15.83
in
402
mm
17.13
in
435
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVVSN28V415S
22228
4 15/16
in
5.91
in
150
mm
15.83
in
402
mm
17.13
in
435
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVVSN28V500S
22228
5
in
5.91
in
150
mm
15.83
in
402
mm
17.13
in
435
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVVSN28V130S
22228
130
mm
5.91
in
150
mm
15.83
in
402
mm
17.13
in
435
mm
237000
lbf
1060000
N
194000
lbf
863000
N
Results 151 - 160 of 160
«
6
7