Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVVPL11V115SET | N/A 22211 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPL11V115SO | N/A 22211 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPL11V115ST | N/A 22211 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPN11V115SEM | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPN11V115SEO | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPN11V115SET | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPN11V115SO | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPN11V115ST | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVP11V050SM | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPL11V050SM | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPN11V050SM | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVSN11V050SM | N/A 22211 | N/A 50 mm | N/A 2.76 in70 mm | N/A 7.2 in183 mm | N/A 8.5 in216 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPKT11V050SM | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.94 in176.3 mm | N/A 8.06 in204.7 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVP11V050SC | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVP11V050SEM | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVP11V050SET | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVP11V050SN | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVP11V050SO | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVP11V050ST | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVP11V050STHT | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPL11V050SEM | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPL11V050ST | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPN11V050SEM | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPN11V050SEO | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPN11V050SET | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|