69790494938
Description
N/A
DI90-6-SUBASSY-BSE=3.5
Between Shaft Ends
N/A
3.50 in
Coupling Size
N/A
90-6
Outside Diameter
N/A
2.360 in 60.00 mm
Overall Length
N/A
6.640 in 168.656 mm
Nominal Torque
N/A
240 in·lb
Add To Cart
Request Quote
69790494939
Description
N/A
DI90-6-SUBASSY-BSE=4.38
Between Shaft Ends
N/A
4.38 in
Coupling Size
N/A
90-6
Outside Diameter
N/A
2.360 in 60.00 mm
Overall Length
N/A
7.520 in 191.008 mm
Nominal Torque
N/A
240 in·lb
Add To Cart
Request Quote
69790494936
Description
N/A
DI90-6-SUBASSY-BSE=5"
Between Shaft Ends
N/A
5.00 in
Coupling Size
N/A
90-6
Outside Diameter
N/A
2.360 in 60.00 mm
Overall Length
N/A
8.140 in 206.756 mm
Nominal Torque
N/A
240 in·lb
Add To Cart
Request Quote
69790495324
Description
N/A
DI90-6-SUBASSY-BSE=7"
Between Shaft Ends
N/A
7.00 in
Coupling Size
N/A
90-6
Outside Diameter
N/A
2.360 in 60.00 mm
Overall Length
N/A
10.140 in 257.556 mm
Nominal Torque
N/A
240 in·lb
Add To Cart
Request Quote
69790493345
Description
N/A
DI110-6-SUBASSY-BSE=3.5
Between Shaft Ends
N/A
3.50 in
Coupling Size
N/A
110-6
Outside Diameter
N/A
2.870 in 73.00 mm
Overall Length
N/A
7.440 in 188.976 mm
Nominal Torque
N/A
575.00 in·lb
Add To Cart
Request Quote
69790494524
Description
N/A
DI110-6-SUBASSY-BSE=4.375
Between Shaft Ends
N/A
4.375 in
Coupling Size
N/A
110-6
Outside Diameter
N/A
2.870 in 73.00 mm
Overall Length
N/A
8.315 in 211.201 mm
Nominal Torque
N/A
575.00 in·lb
Add To Cart
Request Quote
69790494519
Description
N/A
DI110-6-SUBASSY-BSE=5"
Between Shaft Ends
N/A
5.00 in
Coupling Size
N/A
110-6
Outside Diameter
N/A
2.870 in 73.00 mm
Overall Length
N/A
8.94 in 227.076 mm
Nominal Torque
N/A
575.00 in·lb
Add To Cart
Request Quote
69790494279
Description
N/A
DI110-6-SUBASSY-BSE=7"
Between Shaft Ends
N/A
7.00 in
Coupling Size
N/A
110-6
Outside Diameter
N/A
2.870 in 73.00 mm
Overall Length
N/A
10.94 in 277.876 mm
Nominal Torque
N/A
575.00 in·lb
Add To Cart
Request Quote
69790493848
Description
N/A
DI132-6-SUBASSY-BSE=4.38
Between Shaft Ends
N/A
4.38 in
Coupling Size
N/A
132-6
Outside Diameter
N/A
3.74 in 95 mm
Overall Length
N/A
9.100 in 231.140 mm
Nominal Torque
N/A
1100.00 in·lb
Add To Cart
Request Quote
69790493346
Description
N/A
DI132-6-SUBASSY-BSE=5"
Between Shaft Ends
N/A
5.00 in
Coupling Size
N/A
132-6
Outside Diameter
N/A
3.74 in 95 mm
Overall Length
N/A
9.72 in 246.888 mm
Nominal Torque
N/A
1100.00 in·lb
Add To Cart
Request Quote
69790494584
Description
N/A
DI158-6-SUBASSY-BSE=5"
Between Shaft Ends
N/A
5.00 in
Coupling Size
N/A
158-6
Outside Diameter
N/A
4.410 in 112.00 mm
Overall Length
N/A
10.520 in 267.208 mm
Nominal Torque
N/A
2000.00 in·lb
Add To Cart
Request Quote
69790494586
Description
N/A
DI158-6-SUBASSY-BSE=7"
Between Shaft Ends
N/A
7.00 in
Coupling Size
N/A
158-6
Outside Diameter
N/A
4.410 in 112.00 mm
Overall Length
N/A
12.52 in 318.008 mm
Nominal Torque
N/A
2000.00 in·lb
Add To Cart
Request Quote
69790494601
Description
N/A
DI185-6-SUBASSY-BSE=6.31
Between Shaft Ends
N/A
6.31 in
Coupling Size
N/A
185-6
Outside Diameter
N/A
5.280 in 134.00 mm
Overall Length
N/A
12.610 in 320.294 mm
Nominal Torque
N/A
3300.00 in·lb
Add To Cart
Request Quote
69790494590
Description
N/A
DI185-6-SUBASSY-BSE=7"
Between Shaft Ends
N/A
7.00 in
Coupling Size
N/A
185-6
Outside Diameter
N/A
5.280 in 134.00 mm
Overall Length
N/A
13.300 in 337.820 mm
Nominal Torque
N/A
3300.00 in·lb
Add To Cart
Request Quote
69790494588
Description
N/A
DI185-6-SUBASSY-BSE=8"
Between Shaft Ends
N/A
8.00 in
Coupling Size
N/A
185-6
Outside Diameter
N/A
5.280 in 134.00 mm
Overall Length
N/A
14.300 in 363.220 mm
Nominal Torque
N/A
3300.00 in·lb
Add To Cart
Request Quote
69790493094
Description
N/A
DI202-6-SUBASSY-BSE=7.31
Between Shaft Ends
N/A
7.31 in
Coupling Size
N/A
202-6
Outside Diameter
N/A
5.670 in 144.00 mm
Overall Length
N/A
14.39 in 365.506 mm
Nominal Torque
N/A
4600.00 in·lb
Add To Cart
Request Quote
69790494595
Description
N/A
DI202-6-SUBASSY-BSE=7"
Between Shaft Ends
N/A
7.00 in
Coupling Size
N/A
202-6
Outside Diameter
N/A
5.670 in 144.00 mm
Overall Length
N/A
14.08 in 357.632 mm
Nominal Torque
N/A
4600.00 in·lb
Add To Cart
Request Quote
69790494597
Description
N/A
DI202-6-SUBASSY-BSE=8"
Between Shaft Ends
N/A
8.00 in
Coupling Size
N/A
202-6
Outside Diameter
N/A
5.670 in 144.00 mm
Overall Length
N/A
15.080 in 383.032 mm
Nominal Torque
N/A
4600.00 in·lb
Add To Cart
Request Quote
69790494607
Description
N/A
DI228-6-SUBASSY-BSE=7"
Between Shaft Ends
N/A
7.00 in
Coupling Size
N/A
228-6
Outside Diameter
N/A
6.300 in 160.00 mm
Overall Length
N/A
14.880 in 377.952 mm
Nominal Torque
N/A
7000.00 in·lb
Add To Cart
Request Quote
69790494603
Description
N/A
DI228-6-SUBASSY-BSE=8"
Between Shaft Ends
N/A
8.00 in
Coupling Size
N/A
228-6
Outside Diameter
N/A
6.300 in 160.00 mm
Overall Length
N/A
15.880 in 403.352 mm
Nominal Torque
N/A
7000.00 in·lb
Add To Cart
Request Quote
69790494605
Description
N/A
DI228-6-SUBASSY-BSE=8.06
Between Shaft Ends
N/A
8.06 in
Coupling Size
N/A
228-6
Outside Diameter
N/A
6.890 in 175.00 mm
Overall Length
N/A
17.120 in 434.848 mm
Nominal Torque
N/A
7000.00 in·lb
Add To Cart
Request Quote
69790494613
Description
N/A
DI255-6-SUBASSY-BSE=9"
Between Shaft Ends
N/A
9.00 in
Coupling Size
N/A
255-6
Outside Diameter
N/A
6.890 in 175.00 mm
Overall Length
N/A
18.060 in 458.724 mm
Nominal Torque
N/A
10200.00 in·lb
Add To Cart
Request Quote
69790494615
Description
N/A
DI255-6-SUBASSY-BSE=9.88
Between Shaft Ends
N/A
9.88 in
Coupling Size
N/A
255-6
Outside Diameter
N/A
6.890 in 175.00 mm
Overall Length
N/A
18.940 in 481.076 mm
Nominal Torque
N/A
10200.00 in·lb
Add To Cart
Request Quote
69790494617
Description
N/A
DI278-6-SUBASSY-BSE=10.06
Between Shaft Ends
N/A
10.06 in
Coupling Size
N/A
278-6
Outside Diameter
N/A
7.680 in 195.00 mm
Overall Length
N/A
19.900 in 505.460 mm
Nominal Torque
N/A
14200.00 in·lb
Add To Cart
Request Quote
69790494619
Description
N/A
DI302-6-SUBASSY-BSE=11.06
Between Shaft Ends
N/A
11.06 in
Coupling Size
N/A
302-6
Outside Diameter
N/A
8.400 in 213.00 mm
Overall Length
N/A
21.700 in 551.180 mm
Nominal Torque
N/A
20200.00 in·lb
Add To Cart
Request Quote