69790494528
Description
N/A
DI110-6-CP-1.7490X50MMH7-BSE=4.25
Size
N/A
110-6
Bore Size
N/A
1.749 & 50mm in
Keyway 1 (W x D)
N/A
3/8 x 3/16 in
Keyway 2 (W x D)
N/A
14 x 3.8 mm in
Dimension FD
N/A
4.53 in 115 mm
Overall Length
N/A
8.19 in 208 mm
Nominal Torque
N/A
5100 in·lb
Add To Cart
Request Quote
69790497727
Description
N/A
DI110-6-CP-1-3/8X1-7/8-BSE=4.25
Size
N/A
110-6
Bore Size
N/A
1.375 & 1.875 in
Keyway 1 (W x D)
N/A
5/16 x 5/32 in
Keyway 2 (W x D)
N/A
1/2 x 1/4 in
Dimension FD
N/A
4.53 in 115 mm
Overall Length
N/A
8.19 in 208 mm
Nominal Torque
N/A
5100 in·lb
Add To Cart
Request Quote
69790497269
Description
N/A
DI110-6-CP-5/8X3/4-BSE=5"
Size
N/A
110-6
Bore Size
N/A
0.625 & 0.75 in
Keyway 1 (W x D)
N/A
3/16 x 3/32 in
Keyway 2 (W x D)
N/A
3/16 x 3/32 in
Dimension FD
N/A
4.53 in 115 mm
Overall Length
N/A
8.94 in 227 mm
Nominal Torque
N/A
5100 in·lb
Add To Cart
Request Quote
69790496425
Description
N/A
DI110-6-CP-1.501X1.626-BSE=5"-2SS90BE
Size
N/A
110-6
Bore Size
N/A
1.501 & 1.626 in
Keyway 1 (W x D) N/A
Keyway 2 (W x D) N/A
Dimension FD
N/A
4.53 in 115 mm
Overall Length
N/A
8.94 in 227 mm
Nominal Torque
N/A
5100 in·lb
Add To Cart
Request Quote
69790498742
Description
N/A
DI132-6-CP-1-7/8X1-7/8-BSE=3.5
Size
N/A
132-6
Bore Size
N/A
1.875 & 1.875 in
Keyway 1 (W x D)
N/A
1/2 x 1/4 in
Keyway 2 (W x D)
N/A
1/2 x 1/4 in
Dimension FD
N/A
5.47 in 139 mm
Overall Length
N/A
8.22 in 231 mm
Nominal Torque
N/A
9700 in·lb
Add To Cart
Request Quote
69790499518
Description
N/A
DI132-6-CP-1-1/2X2-1/2-BSE=4"
Size
N/A
132-6
Bore Size
N/A
1.5 & 2.5 in
Keyway 1 (W x D)
N/A
3/8 x 3/16 in
Keyway 2 (W x D)
N/A
5/8 x 5/16 in
Dimension FD
N/A
5.47 in 139 mm
Overall Length
N/A
8.72 in 231 mm
Nominal Torque
N/A
9700 in·lb
Add To Cart
Request Quote
69790493210
Description
N/A
DI132-6-CP-2"X2-1/8-BSE=5"
Size
N/A
132-6
Bore Size
N/A
2.0 & 2.125 in
Keyway 1 (W x D)
N/A
1/2 x 1/4 in
Keyway 2 (W x D)
N/A
1/2 x 1/4 in
Dimension FD
N/A
5.47 in 139 mm
Overall Length
N/A
9.72 in 231 mm
Nominal Torque
N/A
9700 in·lb
Add To Cart
Request Quote
69790493234
Description
N/A
DI132-6-CP-2"X2-3/8-BSE=5"
Size
N/A
132-6
Bore Size
N/A
2.0 & 2.375 in
Keyway 1 (W x D)
N/A
1/2 x 1/4 in
Keyway 2 (W x D)
N/A
5/8 x 5/16 in
Dimension FD
N/A
5.47 in 139 mm
Overall Length
N/A
9.72 in 231 mm
Nominal Torque
N/A
9700 in·lb
Add To Cart
Request Quote
69790499282
Description
N/A
DI132-6-CP-2.3765X60MMF7-BSE=5"-2SSBE
Size
N/A
132-6
Bore Size
N/A
2.3765 & 60 in
Keyway 1 (W x D)
N/A
5/8 x 5/16 in
Keyway 2 (W x D)
N/A
18 x 4.4 mm in
Dimension FD
N/A
5.47 in 139 mm
Overall Length
N/A
9.72 in 247 mm
Nominal Torque
N/A
9700 in·lb
Add To Cart
Request Quote
69790498687
Description
N/A
DI132-6-CP-2.3765X65MMH7-BSE=5"-2SSBE
Size
N/A
132-6
Bore Size
N/A
2.3765 & 60.03 in
Keyway 1 (W x D)
N/A
5/8 x 5/16 in
Keyway 2 (W x D)
N/A
18 x 4.4 mm in
Dimension FD
N/A
5.47 in 139 mm
Overall Length
N/A
9.72 in 247 mm
Nominal Torque
N/A
9700 in·lb
Add To Cart
Request Quote
69790499304
Description
N/A
DI132-6-CP-2.3765X60MMF7-BSE=7"-2SSBE
Size
N/A
132-6
Bore Size
N/A
2.3765 & 60 in
Keyway 1 (W x D)
N/A
5/8 x 5/16 in
Keyway 2 (W x D)
N/A
18 x 4.4 mm in
Dimension FD
N/A
5.47 in 139 mm
Overall Length
N/A
11.72 in 298 mm
Nominal Torque
N/A
9700 in·lb
Add To Cart
Request Quote
69790499733
Description
N/A
DI132-6-CP-2-1/8X2-7/8JUM-BSE=8"
Size
N/A
132-6
Bore Size
N/A
2.125 & 2.875 in
Keyway 1 (W x D)
N/A
1/2 x 1/4 in
Keyway 2 (W x D)
N/A
3/4 x 3/8 in
Dimension FD
N/A
5.47 in 139 mm
Overall Length
N/A
12.72 in 323 mm
Nominal Torque
N/A
9700 in·lb
Add To Cart
Request Quote
69790499343
Description
N/A
DI132-6-CP-1-1/2X1-7/8-BSE=57"
Size
N/A
132-6
Bore Size
N/A
1.5 & 1.875 in
Keyway 1 (W x D)
N/A
3/8 x 3/16 in
Keyway 2 (W x D)
N/A
1/2 x 1/4 in
Dimension FD
N/A
5.47 in 139 mm
Overall Length
N/A
61.72 in 1568 mm
Nominal Torque
N/A
9700 in·lb
Add To Cart
Request Quote
69790498993
Description
N/A
DI158-6-CP-3-3/8X10B 2"-BSE=5.5-JUM OE
Size
N/A
158-6
Bore Size
N/A
3.375 & 10B in
Keyway 1 (W x D)
N/A
7/8 x 7/16 in
Keyway 2 (W x D)
N/A
10B 2" in
Dimension FD
N/A
6.5 in 165 mm
Overall Length
N/A
11.02 in 280 mm
Nominal Torque
N/A
17700 in·lb
Add To Cart
Request Quote
69790499740
Description
N/A
DI158-6-CP-1.626X2.3765-BSE7"-KW LH 2SS
Size
N/A
158-6
Bore Size
N/A
1.626 & 2.3765 in
Keyway 1 (W x D)
N/A
1/2 x 1/4 in
Keyway 2 (W x D)
N/A
5/8 x 5/16 in
Dimension FD
N/A
6.5 in 165 mm
Overall Length
N/A
12.52 in 318 mm
Nominal Torque
N/A
17700 in·lb
Add To Cart
Request Quote
69790499044
Description
N/A
DI158-6-CP-1.626X2.6265-BSE=7"-2SS90BE
Size
N/A
158-6
Bore Size
N/A
1.626 & 2.6265 in
Keyway 1 (W x D)
N/A
1/2 x 1/4 in
Keyway 2 (W x D)
N/A
5/8 x 5/16 in
Dimension FD
N/A
6.5 in 165 mm
Overall Length
N/A
12.52 in 318 mm
Nominal Torque
N/A
17700 in·lb
Add To Cart
Request Quote
69790495377
Description
N/A
DI158-6-CP-2.8765X75MMP7-BSE=18"-2SSBE
Size
N/A
158-6
Bore Size
N/A
2.8765 & 75 mm in
Keyway 1 (W x D)
N/A
3/4 x 3/8 in
Keyway 2 (W x D)
N/A
20 x 4.9 mm in
Dimension FD
N/A
6.5 in 165 mm
Overall Length
N/A
23.52 in 597 mm
Nominal Torque
N/A
17700 in·lb
Add To Cart
Request Quote
69790499412
Description
N/A
DI202-6-CP-2-1/2X4-3/8-BSE=7"
Size
N/A
202-6
Bore Size
N/A
2.5 & 4.375 in
Keyway 1 (W x D)
N/A
5/8 x 5/16 in
Keyway 2 (W x D)
N/A
1 x 1/2 in
Dimension FD
N/A
8.27 in 210.00 mm
Overall Length
N/A
14.08 in 366 mm
Nominal Torque
N/A
40700 in·lb
Add To Cart
Request Quote
69790493077
Description
N/A
DI202-6-CP-2-3/4X4"-BSE=7.31-JUM OE
Size
N/A
202-6
Bore Size
N/A
2.75 & 4 in
Keyway 1 (W x D)
N/A
5/8 x 5/16 in
Keyway 2 (W x D)
N/A
1 x 1/2 in
Dimension FD
N/A
8.27 in 210.00 mm
Overall Length
N/A
14.39 in 366 mm
Nominal Torque
N/A
40700 in·lb
Add To Cart
Request Quote
69790497782
Description
N/A
DI202-6-CP-80MMH7X130MMH7-BSE=7.31-SS
Size
N/A
202-6
Bore Size
N/A
80.03 mm & 130.04 mm in
Keyway 1 (W x D)
N/A
22 x 5.4 mm in
Keyway 2 (W x D)
N/A
35 x 11.4 mm in
Dimension FD
N/A
8.27 in 210.00 mm
Overall Length
N/A
14.39 in 366 mm
Nominal Torque
N/A
40700 in·lb
Add To Cart
Request Quote