3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 27 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Dimension N (in)

Dimension N (mm)

C - Dynamic Load (Basic) (kN)

C - Dynamic Load (Basic) (lb)

Part Number

Bearing Number

Shaft Size  

Total Height

Overall Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMTP10J115S N/A 22210 N/A 1-15/16 in N/A 6.44 in163.6 mm N/A 3.12 in79.3 mm N/A 118 kN26600 lb N/A 117 kN26300 lb N/A CAD
QMTP10J050S N/A 22210 N/A 50 mm N/A 6.44 in163.6 mm N/A 3.12 in79.3 mm N/A 118 kN26600 lb N/A 117 kN26300 lb N/A CAD
QMTP10J200S N/A 22210 N/A 2 in N/A 6.44 in163.6 mm N/A 3.12 in79.3 mm N/A 118 kN26600 lb N/A 117 kN26300 lb N/A CAD
QMTP11J055S N/A 22211 N/A 55 mm N/A 7.63 in193.8 mm N/A 3.49 in88.5 mm N/A 142 kN31900 lb N/A 140 kN31400 lb N/A CAD
QMTP11J203S N/A 22211 N/A 2-3/16 in N/A 7.63 in193.8 mm N/A 3.49 in88.5 mm N/A 142 kN31900 lb N/A 140 kN31400 lb N/A CAD
QMTP11J204S N/A 22211 N/A 2-1/4 in N/A 7.63 in193.8 mm N/A 3.49 in88.5 mm N/A 142 kN31900 lb N/A 140 kN31400 lb N/A CAD
QMTP13J060S N/A 22213 N/A 60 mm N/A 8.28 in210.3 mm N/A 3.74 in95.0 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A CAD
QMTP13J207S N/A 22213 N/A 2-7/16 in N/A 8.28 in210.3 mm N/A 3.74 in95.0 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A CAD
QMTP13J208S N/A 22213 N/A 2-1/2 in N/A 8.28 in210.3 mm N/A 3.74 in95.0 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A CAD
QMTP15J211S N/A 22215 N/A 2-11/16 in N/A 8.50 in215.9 mm N/A 3.96 in100.7 mm N/A 240 kN54100 lb N/A 220 kN49900 lb N/A CAD
QMTP15J212S N/A 22215 N/A 2-3/4 in N/A 8.50 in215.9 mm N/A 3.96 in100.7 mm N/A 240 kN54100 lb N/A 220 kN49900 lb N/A CAD
QMTP15J070S N/A 22215 N/A 70 mm N/A 8.50 in215.9 mm N/A 3.96 in100.7 mm N/A 240 kN54100 lb N/A 220 kN49900 lb N/A CAD
QMTP15J215S N/A 22215 N/A 2-15/16 in N/A 8.50 in215.9 mm N/A 3.96 in100.7 mm N/A 240 kN54100 lb N/A 220 kN49900 lb N/A CAD
QMTP15J075S N/A 22215 N/A 75 mm N/A 8.50 in215.9 mm N/A 3.96 in100.7 mm N/A 240 kN54100 lb N/A 220 kN49900 lb N/A CAD
QMTP15J300S N/A 22215 N/A 3 in N/A 8.50 in215.9 mm N/A 3.96 in100.7 mm N/A 240 kN54100 lb N/A 220 kN49900 lb N/A CAD
QMTP18J080S N/A 22218 N/A 80 mm N/A 9.94 in252.5 mm N/A 4.37 in110.9 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A CAD
QMTP18J303S N/A 22218 N/A 3-3/16 in N/A 9.94 in252.5 mm N/A 4.37 in110.9 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A CAD
QMTP18J304S N/A 22218 N/A 3-1/4 in N/A 9.94 in252.5 mm N/A 4.37 in110.9 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A CAD
QMTP18J085S N/A 22218 N/A 85 mm N/A 9.94 in252.5 mm N/A 4.37 in110.9 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A CAD
QMTP18J307S N/A 22218 N/A 3-7/16 in N/A 9.94 in252.5 mm N/A 4.37 in110.9 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A CAD
QMTP18J308S N/A 22218 N/A 3-1/2 in N/A 9.94 in252.5 mm N/A 4.37 in110.9 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A CAD
QMTP18J090S N/A 22218 N/A 90 mm N/A 9.94 in252.5 mm N/A 4.37 in110.9 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A CAD
QMTP20J311S N/A 22220 N/A 3-11/16 in N/A 11.38 in289.1 mm N/A 4.97 in126.1 mm N/A 502 kN113000 lb N/A 435 kN97700 lb N/A CAD
QMTP20J312S N/A 22220 N/A 3-3/4 in N/A 11.38 in289.1 mm N/A 4.97 in126.1 mm N/A 502 kN113000 lb N/A 435 kN97700 lb N/A CAD
QMTP20J100S N/A 22220 N/A 100 mm N/A 11.38 in289.1 mm N/A 4.97 in126.1 mm N/A 502 kN113000 lb N/A 435 kN97700 lb N/A CAD
1 - 25 of 27 | Results Per Page | View | Unit of Measure
1 2