All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Flange Block > View Items  

Eccentric Flange Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 137  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMF10J115S 22210 1 15/16 in 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMFL10J115S 22210 1 15/16 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMFX10J115S 22210 1 15/16 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMFMD10J115S 22210 1 15/16 in 7.25 in
184.1
mm
0.625 in
16
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMF10J050S 22210 50 mm 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMFL10J050S 22210 50 mm 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMFX10J050S 22210 50 mm 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMFMD10J050S 22210 50 mm 7.25 in
184.1
mm
0.625 in
16
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMF10J200S 22210 2 in 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMFL10J200S 22210 2 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMFX10J200S 22210 2 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMFMD10J200S 22210 2 in 7.25 in
184.1
mm
0.625 in
16
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMF11J055S 22211 55 mm 6.89 in
175
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMFL11J055S 22211 55 mm 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMFX11J055S 22211 55 mm 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMFMD11J055S 22211 55 mm 7.96 in
202.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMF11J203S 22211 2 3/16 in 6.89 in
175
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMFL11J203S 22211 2 3/16 in 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMFX11J203S 22211 2 3/16 in 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMFMD11J203S 22211 2 3/16 in 7.96 in
202.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMF11J204S 22211 2 1/4 in 6.89 in
175
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMFL11J204S 22211 2 1/4 in 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMFX11J204S 22211 2 1/4 in 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMFMD11J204S 22211 2 1/4 in 7.96 in
202.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMF13J060S 22213 60 mm 7.6 in
193
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
  Results 26 - 50 of 137  1 2 3 4 5 »