All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Flange Block > View Items  

Eccentric Flange Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 137  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMFMD08J035S 22208 35 mm 5.66 in
143.8
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMF08J107S 22208 1 7/16 in 4.95 in
125.7
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMFL08J107S 22208 1 7/16 in 5 in
127
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMFX08J107S 22208 1 7/16 in 5.26 in
133.6
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMFMD08J107S 22208 1 7/16 in 5.66 in
143.8
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMF08J108S 22208 1 1/2 in 5.84 in
148.3
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMFL08J108S 22208 1 1/2 in 5 in
127
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMFX08J108S 22208 1 1/2 in 5.5 in
139.7
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMFMD08J108S 22208 1 1/2 in 5.84 in
148.3
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMF09J040S 22209 40 mm 5.84 in
148.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFL09J040S 22209 40 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFX09J040S 22209 40 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFMD09J040S 22209 40 mm 5.84 in
148.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMF09J111S 22209 1 11/16 in 5.84 in
148.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFL09J111S 22209 1 11/16 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFX09J111S 22209 1 11/16 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFMD09J111S 22209 1 11/16 in 6.19 in
157.2
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMF09J112S 22209 1 3/4 in 6.19 in
157.2
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFL09J112S 22209 1 3/4 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFX09J112S 22209 1 3/4 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFMD09J112S 22209 1 3/4 in 6.19 in
157.2
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMF09J045S 22209 45 mm 6.19 in
157.2
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFL09J045S 22209 45 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFX09J045S 22209 45 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFMD09J045S 22209 45 mm 6.19 in
157.2
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
  Results 1 - 25 of 137  1 2 3 4 5 »