All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Flange Block
>
View Items
Eccentric Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 137
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMFL13J060S
22213
60
mm
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFX13J060S
22213
60
mm
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFMD13J060S
22213
60
mm
8.31
in
211
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMF13J207S
22213
2 7/16
in
7.6
in
193
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFL13J207S
22213
2 7/16
in
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFX13J207S
22213
2 7/16
in
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFMD13J207S
22213
2 7/16
in
8.31
in
211
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMF13J208S
22213
2 1/2
in
7.6
in
193
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFL13J208S
22213
2 1/2
in
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFX13J208S
22213
2 1/2
in
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFMD13J208S
22213
2 1/2
in
8.31
in
211
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMF13J065S
22213
65
mm
7.6
in
193
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFL13J065S
22213
65
mm
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFX13J065S
22213
65
mm
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFMD13J065S
22213
65
mm
8.31
in
211
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMF15J211S
22215
2 11/16
in
8.49
in
215.6
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFL15J211S
22215
2 11/16
in
7.88
in
200.2
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFX15J211S
22215
2 11/16
in
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFMD15J211S
22215
2 11/16
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMF15J212S
22215
2 3/4
in
8.49
in
215.6
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFL15J212S
22215
2 3/4
in
7.88
in
200.2
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFX15J212S
22215
2 3/4
in
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFMD15J212S
22215
2 3/4
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMF15J070S
22215
70
mm
8.49
in
215.6
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFL15J070S
22215
70
mm
7.88
in
200.2
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 51 - 75 of 137
1
2
3
4
5
»