All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Flange Block
>
View Items
Eccentric Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 137
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMFX15J070S
22215
70
mm
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFMD15J070S
22215
70
mm
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMF15J215S
22215
2 15/16
in
8.49
in
215.6
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFL15J215S
22215
2 15/16
in
7.88
in
200.2
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFX15J215S
22215
2 15/16
in
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFMD15J215S
22215
2 15/16
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMF15J075S
22215
75
mm
8.49
in
215.6
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFL15J075S
22215
75
mm
7.88
in
200.2
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFX15J075S
22215
75
mm
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFMD15J075S
22215
75
mm
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMF15J300S
22215
3
in
8.49
in
215.6
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFL15J300S
22215
3
in
7.88
in
200.2
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFX15J300S
22215
3
in
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFMD15J300S
22215
3
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMF18J080S
22218
80
mm
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFL18J080S
22218
80
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFX18J080S
22218
80
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFMD18J080S
22218
80
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMF18J303S
22218
3 3/16
in
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFL18J303S
22218
3 3/16
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFX18J303S
22218
3 3/16
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFMD18J303S
22218
3 3/16
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMF18J304S
22218
3 1/4
in
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFL18J304S
22218
3 1/4
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFX18J304S
22218
3 1/4
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
Results 76 - 100 of 137
1
2
3
4
5
»