All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Flange Block
>
View Items
Eccentric Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 137
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMFMD18J304S
22218
3 1/4
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMF18J085S
22218
85
mm
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFL18J085S
22218
85
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFX18J085S
22218
85
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFMD18J085S
22218
85
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMF18J307S
22218
3 7/16
in
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFL18J307S
22218
3 7/16
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFX18J307S
22218
3 7/16
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFMD18J307S
22218
3 7/16
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMF18J308S
22218
3 1/2
in
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFL18J308S
22218
3 1/2
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFX18J308S
22218
3 1/2
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFMD18J308S
22218
3 1/2
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMF18J090S
22218
90
mm
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFL18J090S
22218
90
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFX18J090S
22218
90
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFMD18J090S
22218
90
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMF20J311S
22220
3 11/16
in
10.96
in
278.4
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMFL20J311S
22220
3 11/16
in
10.75
in
273.1
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMFX20J311S
22220
3 11/16
in
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMF20J312S
22220
3 3/4
in
10.96
in
278.4
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMFL20J312S
22220
3 3/4
in
10.75
in
273.1
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMFX20J312S
22220
3 3/4
in
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMF20J100S
22220
100
mm
10.96
in
278.4
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMFL20J100S
22220
100
mm
10.75
in
273.1
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
Results 101 - 125 of 137
1
2
3
4
5
»