All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Flange Block > View Items  

Eccentric Flange Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 137 of 137 « 6 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMFX20J100S 22220 100 mm 11-3/4 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QMF20J315S 22220 3 15/16 in 10.96 in
278.4
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QMFL20J315S 22220 3 15/16 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QMFX20J315S 22220 3 15/16 in 11-3/4 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QMF20J400S 22220 4 in 10.96 in
278.4
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QMFL20J400S 22220 4 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QMFX20J400S 22220 4 in 11-3/4 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QMFLP20J400S 22220 4 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QMF22J110S 22222 110 mm 12.38 in
314.5
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QMF22J407S 22222 4 7/16 in 12.38 in
314.5
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QMF22J408S 22222 4 1/2 in 12.38 in
314.5
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QMF22J115S 22222 115 mm 12.38 in
314.5
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
  Results 126 - 137 of 137 « 6