All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Four-Bolt Pillow Block
>
View Items
Eccentric Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 146
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMPR15J075S
22215
75
mm
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
2.13
in
54.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPX15J075S
22215
75
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
2.75
in
69.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPF15J300S
22215
3
in
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
1.88
in
47.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPR15J300S
22215
3
in
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
2.13
in
54.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPX15J300S
22215
3
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
2.75
in
69.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPF18J080S
22218
80
mm
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPR18J080S
22218
80
mm
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
2.38
in
60.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPX18J080S
22218
80
mm
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
3
in
76.2
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPF18J303S
22218
3 3/16
in
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPR18J303S
22218
3 3/16
in
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
2.38
in
60.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPX18J303S
22218
3 3/16
in
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
3
in
76.2
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPF18J304S
22218
3 1/4
in
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPR18J304S
22218
3 1/4
in
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
2.38
in
60.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPX18J304S
22218
3 1/4
in
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
3
in
76.2
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPF18J085S
22218
85
mm
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPR18J085S
22218
85
mm
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
2.38
in
60.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPX18J085S
22218
85
mm
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
3
in
76.2
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPF18J307S
22218
3 7/16
in
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPR18J307S
22218
3 7/16
in
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
2.38
in
60.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPX18J307S
22218
3 7/16
in
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
3
in
76.2
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPF18J308S
22218
3 1/2
in
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPR18J308S
22218
3 1/2
in
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
2.38
in
60.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPX18J308S
22218
3 1/2
in
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
3
in
76.2
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPF18J090S
22218
90
mm
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMPR18J090S
22218
90
mm
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
2.38
in
60.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
Results 26 - 50 of 146
1
2
3
4
5
»