All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Four-Bolt Pillow Block
>
View Items
Eccentric Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 146
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMPF13J060S
22213
60
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
1.75
in
44.5
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMPR13J060S
22213
60
mm
2.75
in
69.9
mm
7.13
in
181.1
mm
8.75
in
222.3
mm
1.88
in
47.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMPX13J060S
22213
60
mm
3
in
76.2
mm
6.94
in
176.3
mm
9.56
in
242.8
mm
2.63
in
66.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMPF13J207S
22213
2 7/16
in
2.75
in
69.9
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
1.75
in
44.5
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMPR13J207S
22213
2 7/16
in
2.75
in
69.9
mm
7.13
in
181.1
mm
8.75
in
222.3
mm
1.88
in
47.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMPX13J207S
22213
2 7/16
in
3
in
76.2
mm
6.94
in
176.3
mm
9.56
in
242.8
mm
2.63
in
66.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMPF13J208S
22213
2 1/2
in
2.75
in
69.9
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
1.75
in
44.5
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMPR13J208S
22213
2 1/2
in
2.75
in
69.9
mm
7.13
in
181.1
mm
8.75
in
222.3
mm
1.88
in
47.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMPX13J208S
22213
2 1/2
in
3
in
76.2
mm
6.94
in
176.3
mm
9.56
in
242.8
mm
2.63
in
66.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMPF13J065S
22213
65
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
1.75
in
44.5
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMPR13J065S
22213
65
mm
2.75
in
69.9
mm
7.13
in
181.1
mm
8.75
in
222.3
mm
1.88
in
47.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMPX13J065S
22213
65
mm
3
in
76.2
mm
6.94
in
176.3
mm
9.56
in
242.8
mm
2.63
in
66.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMPF15J211S
22215
2 11/16
in
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
1.88
in
47.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPR15J211S
22215
2 11/16
in
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
2.13
in
54.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPX15J211S
22215
2 11/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
2.75
in
69.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPF15J212S
22215
2 3/4
in
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
1.88
in
47.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPR15J212S
22215
2 3/4
in
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
2.13
in
54.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPX15J212S
22215
2 3/4
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
2.75
in
69.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPF15J070S
22215
70
mm
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
1.88
in
47.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPR15J070S
22215
70
mm
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
2.13
in
54.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPX15J070S
22215
70
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
2.75
in
69.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPF15J215S
22215
2 15/16
in
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
1.88
in
47.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPR15J215S
22215
2 15/16
in
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
2.13
in
54.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPX15J215S
22215
2 15/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
2.75
in
69.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPF15J075S
22215
75
mm
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
1.88
in
47.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 1 - 25 of 146
1
2
3
4
5
»