All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Four-Bolt Pillow Block
>
View Items
Eccentric Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 146
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMPF22J115S
22222
115
mm
4.75
in
120.7
mm
11.88
in
301.8
mm
14.5
in
368.3
mm
2-1/2
in
63.5
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMPX22J115S
22222
115
mm
5-3/4
in
146.1
mm
13.94
in
354.1
mm
15.56
in
395.2
mm
4
in
101.6
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMPR22J115S
22222
115
mm
4.75
in
120.7
mm
11.88
in
301.8
mm
14.5
in
368.3
mm
2-1/2
in
63.5
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMPF26J125S
22226
125
mm
5.5
in
139.7
mm
13.75
in
349.3
mm
15.88
in
403.4
mm
2.75
in
69.9
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPG26J125S
22226
125
mm
5.91
in
150
mm
15.13
in
384.3
mm
17.63
in
447.8
mm
3.15
in
80
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPH26J125S
22226
125
mm
6
in
152.4
mm
16
in
406.4
mm
17.13
in
435.1
mm
3.38
in
85.9
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPX26J125S
22226
125
mm
6.125
in
155.6
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
4.25
in
108
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPR26J125S
22226
125
mm
5.5
in
139.7
mm
13
in
330.2
mm
15.88
in
403.4
mm
2.81
in
71.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPF26J415S
22226
4 15/16
in
5.5
in
139.7
mm
13.75
in
349.3
mm
15.88
in
403.4
mm
2.75
in
69.9
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPG26J415S
22226
4 15/16
in
5.91
in
150
mm
15.13
in
384.3
mm
17.63
in
447.8
mm
3.15
in
80
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPH26J415S
22226
4 15/16
in
6
in
152.4
mm
16
in
406.4
mm
17.13
in
435.1
mm
3.38
in
85.9
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPX26J415S
22226
4 15/16
in
6.125
in
155.6
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
4.25
in
108
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPR26J415S
22226
4 15/16
in
5.5
in
139.7
mm
13
in
330.2
mm
15.88
in
403.4
mm
2.81
in
71.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPF26J500S
22226
5
in
5.5
in
139.7
mm
13.75
in
349.3
mm
15.88
in
403.4
mm
2.75
in
69.9
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPG26J500S
22226
5
in
5.91
in
150
mm
15.13
in
384.3
mm
17.63
in
447.8
mm
3.15
in
80
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPH26J500S
22226
5
in
6
in
152.4
mm
16
in
406.4
mm
17.13
in
435.1
mm
3.38
in
85.9
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPX26J500S
22226
5
in
6.125
in
155.6
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
4.25
in
108
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPR26J500S
22226
5
in
5.5
in
139.7
mm
13
in
330.2
mm
15.88
in
403.4
mm
2.81
in
71.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPF26J130S
22226
130
mm
5.5
in
139.7
mm
13.75
in
349.3
mm
15.88
in
403.4
mm
2.75
in
69.9
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPG26J130S
22226
130
mm
5.91
in
150
mm
15.13
in
384.3
mm
17.63
in
447.8
mm
3.15
in
80
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPH26J130S
22226
130
mm
6
in
152.4
mm
16
in
406.4
mm
17.13
in
435.1
mm
3.38
in
85.9
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPX26J130S
22226
130
mm
6.125
in
155.6
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
4.25
in
108
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPR26J130S
22226
130
mm
5.5
in
139.7
mm
13
in
330.2
mm
15.88
in
403.4
mm
2.81
in
71.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMPF30J507S
23230
5 7/16
in
6.69
in
169.9
mm
17.38
in
441.5
mm
19.13
in
485.9
mm
3-3/4
in
95.3
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMPG30J507S
23230
5 7/16
in
6.693
in
170
mm
17.25
in
438.2
mm
19
in
482.6
mm
3.54
in
89.9
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
Results 76 - 100 of 146
1
2
3
4
5
»