All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Four-Bolt Pillow Block > View Items  

Eccentric Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 146  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMPH30J507S 23230 5 7/16 in 6.688 in
169.9
mm
17.38 in
441.5
mm
19.13 in
485.9
mm
3-3/4 in
95.3
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPX30J507S 23230 5 7/16 in 6.688 in
169.9
mm
17.32 in
439.9
mm
19.13 in
485.9
mm
3.68 in
93.5
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPF30J508S 23230 5 1/2 in 6.69 in
169.9
mm
17.38 in
441.5
mm
19.13 in
485.9
mm
3-3/4 in
95.3
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPG30J508S 23230 5 1/2 in 6.693 in
170
mm
17.25 in
438.2
mm
19 in
482.6
mm
3.54 in
89.9
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPH30J508S 23230 5 1/2 in 6.688 in
169.9
mm
17.38 in
441.5
mm
19.13 in
485.9
mm
3-3/4 in
95.3
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPX30J508S 23230 5 1/2 in 6.688 in
169.9
mm
17.32 in
439.9
mm
19.13 in
485.9
mm
3.68 in
93.5
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPF30J140S 23230 140 mm 6.69 in
169.9
mm
17.38 in
441.5
mm
19.13 in
485.9
mm
3-3/4 in
95.3
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPX30J140S 23230 140 mm 6.688 in
169.9
mm
17.32 in
439.9
mm
19.13 in
485.9
mm
3.68 in
93.5
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPG30J140S 23230 140 mm 6.693 in
170
mm
17.25 in
438.2
mm
19 in
482.6
mm
3.54 in
89.9
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPH30J140S 23230 140 mm 6.688 in
169.9
mm
17.38 in
441.5
mm
19.13 in
485.9
mm
3-3/4 in
95.3
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPF30J150S 23230 150 mm 6.69 in
169.9
mm
17.38 in
441.5
mm
19.13 in
485.9
mm
3-3/4 in
95.3
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPX30J150S 23230 150 mm 7.063 in
179.4
mm
19.25 in
489
mm
21.75 in
552.5
mm
4.188 in
106.4
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPG30J150S 23230 150 mm 6.693 in
170
mm
17.25 in
438.2
mm
19 in
482.6
mm
3.54 in
89.9
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPH30J150S 23230 150 mm 6.688 in
169.9
mm
17.38 in
441.5
mm
19.13 in
485.9
mm
3-3/4 in
95.3
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPF30J515S 23230 5 15/16 in 6.69 in
169.9
mm
17.38 in
441.5
mm
19.13 in
485.9
mm
3-3/4 in
95.3
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPG30J515S 23230 5 15/16 in 6.693 in
170
mm
17.25 in
438.2
mm
19 in
482.6
mm
3.54 in
89.9
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPH30J515S 23230 5 15/16 in 7.063 in
179.4
mm
19.38 in
492.3
mm
21.63 in
549.4
mm
4.25 in
108
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPX30J515S 23230 5 15/16 in 7.063 in
179.4
mm
19.25 in
489
mm
21.75 in
552.5
mm
4.188 in
106.4
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPF30J600S 23230 6 in 6.69 in
169.9
mm
17.38 in
441.5
mm
19.13 in
485.9
mm
3-3/4 in
95.3
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPG30J600S 23230 6 in 6.693 in
170
mm
17.25 in
438.2
mm
19 in
482.6
mm
3.54 in
89.9
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPH30J600S 23230 6 in 7.063 in
179.4
mm
19.38 in
492.3
mm
21.63 in
549.4
mm
4.25 in
108
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPX30J600S 23230 6 in 7.063 in
179.4
mm
19.25 in
489
mm
21.75 in
552.5
mm
4.188 in
106.4
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMPF34J607S 23234 6 7/16 in 7-1/2 in
190.5
mm
20.88 in
530.4
mm
23.63 in
600.2
mm
4.63 in
117.5
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
CAD Icon (for items table)
QMPG34J607S 23234 6 7/16 in 7-1/2 in
190.5
mm
20.88 in
530.4
mm
23.63 in
600.2
mm
4.63 in
117.6
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
CAD Icon (for items table)
QMPH34J607S 23234 6 7/16 in 7-1/2 in
190.5
mm
20.88 in
530.4
mm
23.63 in
600.2
mm
4.63 in
117.5
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
CAD Icon (for items table)
  Results 101 - 125 of 146  1 2 3 4 5 »