Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| QMPG26J130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 15.13 in384.3 mm | Bolt Spacing Max N/A 17.63 in447.8 mm | Bolt Hole Spacing - Across N/A 3.15 in80 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPH26J130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | Bolt Hole Spacing - Across N/A 3.38 in85.9 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPX26J130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Base to Center Height N/A 6.125 in155.6 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | Bolt Hole Spacing - Across N/A 4.25 in108 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPR26J130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | Bolt Hole Spacing - Across N/A 2.81 in71.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPF30J507S | Bearing Number N/A 23230 | Shaft Size N/A 5 7/16 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.75 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPG30J507S | Bearing Number N/A 23230 | Shaft Size N/A 5 7/16 in | Base to Center Height N/A 6.693 in170 mm | Bolt Spacing Min N/A 17.25 in438.2 mm | Bolt Spacing Max N/A 19 in482.6 mm | Bolt Hole Spacing - Across N/A 3.54 in89.9 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPH30J507S | Bearing Number N/A 23230 | Shaft Size N/A 5 7/16 in | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.75 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPX30J507S | Bearing Number N/A 23230 | Shaft Size N/A 5 7/16 in | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.32 in439.9 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.68 in93.5 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPF30J508S | Bearing Number N/A 23230 | Shaft Size N/A 5 1/2 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.75 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPG30J508S | Bearing Number N/A 23230 | Shaft Size N/A 5 1/2 in | Base to Center Height N/A 6.693 in170 mm | Bolt Spacing Min N/A 17.25 in438.2 mm | Bolt Spacing Max N/A 19 in482.6 mm | Bolt Hole Spacing - Across N/A 3.54 in89.9 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPH30J508S | Bearing Number N/A 23230 | Shaft Size N/A 5 1/2 in | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.75 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPX30J508S | Bearing Number N/A 23230 | Shaft Size N/A 5 1/2 in | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.32 in439.9 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.68 in93.5 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPF30J140S | Bearing Number N/A 23230 | Shaft Size N/A 140 mm | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.75 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPX30J140S | Bearing Number N/A 23230 | Shaft Size N/A 140 mm | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.32 in439.9 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.68 in93.5 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPG30J140S | Bearing Number N/A 23230 | Shaft Size N/A 140 mm | Base to Center Height N/A 6.693 in170 mm | Bolt Spacing Min N/A 17.25 in438.2 mm | Bolt Spacing Max N/A 19 in482.6 mm | Bolt Hole Spacing - Across N/A 3.54 in89.9 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPH30J140S | Bearing Number N/A 23230 | Shaft Size N/A 140 mm | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.75 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPF30J150S | Bearing Number N/A 23230 | Shaft Size N/A 150 mm | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.75 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPX30J150S | Bearing Number N/A 23230 | Shaft Size N/A 150 mm | Base to Center Height N/A 7.063 in179.4 mm | Bolt Spacing Min N/A 19.25 in489 mm | Bolt Spacing Max N/A 21.75 in552.5 mm | Bolt Hole Spacing - Across N/A 4.188 in106.4 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPG30J150S | Bearing Number N/A 23230 | Shaft Size N/A 150 mm | Base to Center Height N/A 6.693 in170 mm | Bolt Spacing Min N/A 17.25 in438.2 mm | Bolt Spacing Max N/A 19 in482.6 mm | Bolt Hole Spacing - Across N/A 3.54 in89.9 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPH30J150S | Bearing Number N/A 23230 | Shaft Size N/A 150 mm | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.75 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPF30J515S | Bearing Number N/A 23230 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.75 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPG30J515S | Bearing Number N/A 23230 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 6.693 in170 mm | Bolt Spacing Min N/A 17.25 in438.2 mm | Bolt Spacing Max N/A 19 in482.6 mm | Bolt Hole Spacing - Across N/A 3.54 in89.9 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPH30J515S | Bearing Number N/A 23230 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 7.063 in179.4 mm | Bolt Spacing Min N/A 19.38 in492.3 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 4.25 in108 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPX30J515S | Bearing Number N/A 23230 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 7.063 in179.4 mm | Bolt Spacing Min N/A 19.25 in489 mm | Bolt Spacing Max N/A 21.75 in552.5 mm | Bolt Hole Spacing - Across N/A 4.188 in106.4 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMPF30J600S | Bearing Number N/A 23230 | Shaft Size N/A 6 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.75 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |