All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Four-Bolt Pillow Block
>
View Items
Eccentric Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 146 of 146
«
6
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMPX34J607S
23234
6 7/16
in
7.88
in
200
mm
21.63
in
549.4
mm
24.38
in
619.3
mm
4.44
in
112.8
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPF34J608S
23234
6 1/2
in
7-1/2
in
190.5
mm
20.88
in
530.4
mm
23.63
in
600.2
mm
4.63
in
117.5
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPG34J608S
23234
6 1/2
in
7-1/2
in
190.5
mm
20.88
in
530.4
mm
23.63
in
600.2
mm
4.63
in
117.6
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPH34J608S
23234
6 1/2
in
7-1/2
in
190.5
mm
20.88
in
530.4
mm
23.63
in
600.2
mm
4.63
in
117.5
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPX34J608S
23234
6 1/2
in
7.88
in
200
mm
21.63
in
549.4
mm
24.38
in
619.3
mm
4.44
in
112.8
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPF34J170S
23234
170
mm
7-1/2
in
190.5
mm
20.88
in
530.4
mm
23.63
in
600.2
mm
4.63
in
117.5
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPX34J170S
23234
170
mm
7.88
in
200
mm
21.63
in
549.4
mm
24.38
in
619.3
mm
4.44
in
112.8
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPG34J170S
23234
170
mm
7-1/2
in
190.5
mm
20.88
in
530.4
mm
23.63
in
600.2
mm
4.63
in
117.6
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPH34J170S
23234
170
mm
7-1/2
in
190.5
mm
20.88
in
530.4
mm
23.63
in
600.2
mm
4.63
in
117.5
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPF34J615S
23234
6 15/16
in
7-1/2
in
190.5
mm
20.88
in
530.4
mm
23.63
in
600.2
mm
4.63
in
117.5
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPG34J615S
23234
6 15/16
in
7.88
in
200
mm
21.63
in
549.4
mm
24.38
in
619.3
mm
4-1/2
in
114.3
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPH34J615S
23234
6 15/16
in
7.88
in
200
mm
21.63
in
549.4
mm
24.38
in
619.3
mm
4-1/2
in
114.3
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPX34J615S
23234
6 15/16
in
7.88
in
200
mm
21.63
in
549.4
mm
24.38
in
619.3
mm
4.44
in
112.8
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPF34J700S
23234
7
in
7-1/2
in
190.5
mm
20.88
in
530.4
mm
23.63
in
600.2
mm
4.63
in
117.5
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPG34J700S
23234
7
in
7.88
in
200
mm
21.63
in
549.4
mm
24.38
in
619.3
mm
4-1/2
in
114.3
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPH34J700S
23234
7
in
7.88
in
200
mm
21.63
in
549.4
mm
24.38
in
619.3
mm
4-1/2
in
114.3
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPX34J700S
23234
7
in
7.88
in
200
mm
21.63
in
549.4
mm
24.38
in
619.3
mm
4.44
in
112.8
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPF34J180S
23234
180
mm
7-1/2
in
190.5
mm
20.88
in
530.4
mm
23.63
in
600.2
mm
4.63
in
117.5
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPX34J180S
23234
180
mm
7.88
in
200
mm
21.63
in
549.4
mm
24.38
in
619.3
mm
4.44
in
112.8
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPG34J180S
23234
180
mm
7-1/2
in
190.5
mm
20.88
in
530.4
mm
23.63
in
600.2
mm
4.63
in
117.6
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMPH34J180S
23234
180
mm
7-1/2
in
190.5
mm
20.88
in
530.4
mm
23.63
in
600.2
mm
4.63
in
117.5
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
Results 126 - 146 of 146
«
6