All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Piloted Flange Cartridge
>
View Items
Eccentric Piloted Flange Cartridge
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 124
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMCW10J050S
22210
50
mm
5.38
in
136.7
mm
0.438
in
10
mm
26600
lbf
118000
N
26300
lbf
117000
N
QMCMD10J050S
22210
50
mm
5.38
in
136.7
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QMC10J200S
22210
2
in
5.38
in
136.7
mm
0.438
in
10
mm
26600
lbf
118000
N
26300
lbf
117000
N
QMCW10J200S
22210
2
in
5.38
in
136.7
mm
0.438
in
10
mm
26600
lbf
118000
N
26300
lbf
117000
N
QMCMD10J200S
22210
2
in
5.38
in
136.7
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QMC11J055S
22211
55
mm
6
in
152.4
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QMCW11J055S
22211
55
mm
6
in
152.4
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QMCMD11J055S
22211
55
mm
6
in
152.4
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QMC11J203S
22211
2 3/16
in
6
in
152.4
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QMCW11J203S
22211
2 3/16
in
6
in
152.4
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QMCMD11J203S
22211
2 3/16
in
6
in
152.4
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QMC11J204S
22211
2 1/4
in
6
in
152.4
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QMCW11J204S
22211
2 1/4
in
6
in
152.4
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QMCMD11J204S
22211
2 1/4
in
6
in
152.4
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QMC13J060S
22213
60
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMCW13J060S
22213
60
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMCMD13J060S
22213
60
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMC13J207S
22213
2 7/16
in
6-1/2
in
165.1
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMCW13J207S
22213
2 7/16
in
6-1/2
in
165.1
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMCMD13J207S
22213
2 7/16
in
6-1/2
in
165.1
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMC13J208S
22213
2 1/2
in
6-1/2
in
165.1
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMCW13J208S
22213
2 1/2
in
6-1/2
in
165.1
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMCMD13J208S
22213
2 1/2
in
6-1/2
in
165.1
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMC13J065S
22213
65
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMCW13J065S
22213
65
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
Results 26 - 50 of 124
1
2
3
4
5