All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Piloted Flange Cartridge > View Items  

Eccentric Piloted Flange Cartridge

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 124 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMCW08J035S 22208 35 mm 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMC08J035S 22208 35 mm 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMCMD08J035S 22208 35 mm 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMC08J107S 22208 1 7/16 in 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMCW08J107S 22208 1 7/16 in 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMCMD08J107S 22208 1 7/16 in 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMC08J108S 22208 1 1/2 in 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMCW08J108S 22208 1 1/2 in 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMCMD08J108S 22208 1 1/2 in 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMC09J040S 22209 40 mm 5.13 in
130.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMCW09J040S 22209 40 mm 5.13 in
130.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMCMD09J040S 22209 40 mm 5.13 in
130.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMC09J111S 22209 1 11/16 in 5.13 in
130.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMCW09J111S 22209 1 11/16 in 5.13 in
130.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMCMD09J111S 22209 1 11/16 in 5.13 in
130.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMC09J112S 22209 1 3/4 in 5.13 in
130.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMCW09J112S 22209 1 3/4 in 5.13 in
130.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMCMD09J112S 22209 1 3/4 in 5.13 in
130.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMC09J045S 22209 45 mm 5.13 in
130.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMCW09J045S 22209 45 mm 5.13 in
130.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMCMD09J045S 22209 45 mm 5.13 in
130.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMC10J115S 22210 1 15/16 in 5.38 in
136.7
mm
0.438 in
10
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMCW10J115S 22210 1 15/16 in 5.38 in
136.7
mm
0.438 in
10
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMCMD10J115S 22210 1 15/16 in 5.38 in
136.7
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMC10J050S 22210 50 mm 5.38 in
136.7
mm
0.438 in
10
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
  Results 1 - 25 of 124 1 2 3 4 5