All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Piloted Flange Cartridge > View Items  

Eccentric Piloted Flange Cartridge

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 124 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMCMD13J065S 22213 65 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QMC15J211S 22215 2 11/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMCW15J211S 22215 2 11/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMCMD15J211S 22215 2 11/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMC15J212S 22215 2 3/4 in 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMCW15J212S 22215 2 3/4 in 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMCMD15J212S 22215 2 3/4 in 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMC15J070S 22215 70 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMCW15J070S 22215 70 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMCMD15J070S 22215 70 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMC15J215S 22215 2 15/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMCW15J215S 22215 2 15/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMCMD15J215S 22215 2 15/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMC15J075S 22215 75 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMCW15J075S 22215 75 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMCMD15J075S 22215 75 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMC15J300S 22215 3 in 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMCW15J300S 22215 3 in 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMCMD15J300S 22215 3 in 7-1/2 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMC18J080S 22218 80 mm 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMCW18J080S 22218 80 mm 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMCMD18J080S 22218 80 mm 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMC18J303S 22218 3 3/16 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMCW18J303S 22218 3 3/16 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMCMD18J303S 22218 3 3/16 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
  Results 51 - 75 of 124 1 2 3 4 5