All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Piloted Flange Cartridge > View Items  

Eccentric Piloted Flange Cartridge

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 124 of 124 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMC22J110S 22222 110 mm 11-3/4 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QMCW22J110S 22222 110 mm 11-3/4 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QMC22J407S 22222 4 7/16 in 11-3/4 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QMCW22J407S 22222 4 7/16 in 11-3/4 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QMC22J408S 22222 4 1/2 in 11-3/4 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QMCW22J408S 22222 4 1/2 in 11-3/4 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QMC22J115S 22222 115 mm 11-3/4 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QMCW22J115S 22222 115 mm 11-3/4 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QMCW26J125S 22226 125 mm 12-3/4 in
323.9
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QMCW26J415S 22226 4 15/16 in 12-3/4 in
323.9
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QMCW26J500S 22226 5 in 12-3/4 in
323.9
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QMCW26J130S 22226 130 mm 12-3/4 in
323.9
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QMCW30J507S 23230 5 7/16 in 14.5 in
368.3
mm
0.875 in
24
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMCW30J508S 23230 5 1/2 in 14.5 in
368.3
mm
0.875 in
24
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMCW30J140S 23230 140 mm 14.5 in
368.3
mm
0.875 in
24
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMCW30J150S 23230 150 mm 16.5 in
419.1
mm
0.875 in
24
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMCW30J515S 23230 5 15/16 in 16.5 in
419.1
mm
0.875 in
24
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMCW30J600S 23230 6 in 16.5 in
419.1
mm
0.875 in
24
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
CAD Icon (for items table)
QMCW34J607S 23234 6 7/16 in 17 in
431.8
mm
1 in
24
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
CAD Icon (for items table)
QMCW34J608S 23234 6 1/2 in 17 in
431.8
mm
1 in
24
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
CAD Icon (for items table)
QMCW34J170S 23234 170 mm 17 in
431.8
mm
1 in
24
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
CAD Icon (for items table)
QMCW34J615S 23234 6 15/16 in 17 in
431.8
mm
1 in
24
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
CAD Icon (for items table)
QMCW34J700S 23234 7 in 17 in
431.8
mm
1 in
24
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
CAD Icon (for items table)
QMCW34J180S 23234 180 mm 17 in
431.8
mm
1 in
24
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
CAD Icon (for items table)
  Results 101 - 124 of 124 1 2 3 4 5