All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Round Flange Block
>
View Items
Eccentric Round Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 74
1
2
3
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMFYP11J204S
22211
2 1/4
in
6.38
in
162.1
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QMFY13J060S
22213
60
mm
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFYP13J060S
22213
60
mm
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFY13J207S
22213
2 7/16
in
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFYP13J207S
22213
2 7/16
in
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFY13J208S
22213
2 1/2
in
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFYP13J208S
22213
2 1/2
in
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFY13J065S
22213
65
mm
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFYP13J065S
22213
65
mm
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMFY15J211S
22215
2 11/16
in
7.87
in
199.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFYP15J211S
22215
2 11/16
in
7.87
in
199.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFY15J212S
22215
2 3/4
in
7.87
in
199.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFYP15J212S
22215
2 3/4
in
7.87
in
199.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFY15J070S
22215
70
mm
7.87
in
199.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFYP15J070S
22215
70
mm
7.87
in
199.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFY15J215S
22215
2 15/16
in
7.87
in
199.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFYP15J215S
22215
2 15/16
in
7.87
in
199.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFY15J075S
22215
75
mm
7.87
in
199.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFYP15J075S
22215
75
mm
7.87
in
199.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFY15J300S
22215
3
in
7.87
in
199.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFYP15J300S
22215
3
in
7.87
in
199.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMFY18J080S
22218
80
mm
9.5
in
241.3
mm
0.875
in
24
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFY18J303S
22218
3 3/16
in
9.5
in
241.3
mm
0.875
in
24
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFY18J304S
22218
3 1/4
in
9.5
in
241.3
mm
0.875
in
24
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMFY18J085S
22218
85
mm
9.5
in
241.3
mm
0.875
in
24
mm
87200
lbf
388000
N
79700
lbf
355000
N
Results 26 - 50 of 74
1
2
3