All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Round Flange Block > View Items  

Eccentric Round Flange Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 74 1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMFYP08J035S 22208 35 mm 5 in
127
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMFY08J035S 22208 35 mm 5 in
127
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMFY08J107S 22208 1 7/16 in 5 in
127
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMFYP08J107S 22208 1 7/16 in 5 in
127
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMFY08J108S 22208 1 1/2 in 5 in
127
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMFYP08J108S 22208 1 1/2 in 5 in
127
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
CAD Icon (for items table)
QMFY09J040S 22209 40 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFYP09J040S 22209 40 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFY09J111S 22209 1 11/16 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFYP09J111S 22209 1 11/16 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFY09J112S 22209 1 3/4 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFYP09J112S 22209 1 3/4 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFY09J045S 22209 45 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFYP09J045S 22209 45 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
QMFY10J115S 22210 1 15/16 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMFYP10J115S 22210 1 15/16 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMFY10J050S 22210 50 mm 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMFYP10J050S 22210 50 mm 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMFY10J200S 22210 2 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMFYP10J200S 22210 2 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMFY11J055S 22211 55 mm 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMFYP11J055S 22211 55 mm 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMFY11J203S 22211 2 3/16 in 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMFYP11J203S 22211 2 3/16 in 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMFY11J204S 22211 2 1/4 in 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
  Results 1 - 25 of 74 1 2 3