COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 50 of 129 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Quantity Add To Cart/Request Quote
N/A 22210 N/A 50 mm N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22210 N/A 50 mm N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22210 N/A 2 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22210 N/A 2 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22210 N/A 2 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22211 N/A 55 mm N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22211 N/A 55 mm N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22211 N/A 55 mm N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22211 N/A 2 3/16 in N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22211 N/A 2 3/16 in N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22211 N/A 2 3/16 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22211 N/A 2 1/4 in N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22211 N/A 2 1/4 in N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22211 N/A 2 1/4 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22213 N/A 60 mm N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22213 N/A 60 mm N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22213 N/A 60 mm N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22213 N/A 2 7/16 in N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22213 N/A 2 7/16 in N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22213 N/A 2 7/16 in N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22213 N/A 2 1/2 in N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22213 N/A 2 1/2 in N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22213 N/A 2 1/2 in N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22213 N/A 65 mm N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22213 N/A 65 mm N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
26 - 50 of 129 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »