All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Two-Bolt Pillow Block
>
View Items
Eccentric Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 159
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMSN18J307S
22218
3 7/16
in
4.41
in
112
mm
11.42
in
290
mm
12.87
in
327
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMSN18J308S
22218
3 1/2
in
4.41
in
112
mm
11.42
in
290
mm
12.87
in
327
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMSN20J100S
22220
100
mm
4.92
in
125
mm
12.56
in
319
mm
14.41
in
366
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMSN20J311S
22220
3 11/16
in
4.92
in
125
mm
12.56
in
319
mm
14.41
in
366
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMSN20J312S
22220
3 3/4
in
4.92
in
125
mm
12.56
in
319
mm
14.41
in
366
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMSN20J315S
22220
3 15/16
in
4.92
in
125
mm
12.56
in
319
mm
14.41
in
366
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMSN20J400S
22220
4
in
4.92
in
125
mm
12.56
in
319
mm
14.41
in
366
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMSN22J110S
22222
110
mm
5.51
in
140
mm
13.07
in
332
mm
14.37
in
365
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMSN22J115S
22222
115
mm
5.91
in
150
mm
14.45
in
367
mm
15.75
in
400
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMSN22J407S
22222
4 7/16
in
5.91
in
150
mm
14.45
in
367
mm
15.75
in
400
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMSN22J408S
22222
4 1/2
in
5.91
in
150
mm
14.45
in
367
mm
15.75
in
400
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMSN26J125S
22226
125
mm
5.91
in
150
mm
15.83
in
402
mm
17.13
in
435
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMSN26J130S
22226
130
mm
5.91
in
150
mm
15.83
in
402
mm
17.13
in
435
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMSN26J415S
22226
4 15/16
in
5.91
in
150
mm
15.83
in
402
mm
17.13
in
435
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMSN26J500S
22226
5
in
5.91
in
150
mm
15.83
in
402
mm
17.13
in
435
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMSN08J035S
22208
35
mm
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMSN08J107S
22208
1 7/16
in
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMSN08J108S
22208
1 1/2
in
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMSN30J507S
23230
5 7/16
in
6.69
in
170
mm
18.15
in
461
mm
18.86
in
479
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMSN30J508S
23230
5 1/2
in
6.69
in
170
mm
18.15
in
461
mm
18.86
in
479
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMSN30J140S
23230
140
mm
6.69
in
170
mm
18.15
in
461
mm
18.86
in
479
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMSN30J515S
23230
5 15/16
in
6.69
in
170
mm
18.15
in
461
mm
18.86
in
479
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMSN30J600S
23230
6
in
6.69
in
170
mm
18.15
in
461
mm
18.86
in
479
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMSN30J150S
23230
150
mm
6.69
in
170
mm
18.15
in
461
mm
18.86
in
479
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMP08J035S
22208
35
mm
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
Results 26 - 50 of 159
1
2
3
4
5
»