All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Two-Bolt Pillow Block
>
View Items
Eccentric Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 159
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMSN09J040S
22209
40
mm
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMSN09J045S
22209
45
mm
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMSN09J111S
22209
1 11/16
in
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMSN09J112S
22209
1 3/4
in
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMSN10J050S
22210
50
mm
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
26600
lbf
118000
N
26300
lbf
117000
N
QMSN10J115S
22210
1 15/16
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
26600
lbf
118000
N
26300
lbf
117000
N
QMSN10J200S
22210
2
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
26600
lbf
118000
N
26300
lbf
117000
N
QMSN11J055S
22211
55
mm
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QMSN11J203S
22211
2 3/16
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QMSN11J204S
22211
2 1/4
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QMSN13J060S
22213
60
mm
3.15
in
80
mm
7.72
in
196
mm
9.25
in
235
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMSN13J065S
22213
65
mm
3.15
in
80
mm
7.72
in
196
mm
9.25
in
235
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMSN13J207S
22213
2 7/16
in
3.15
in
80
mm
7.72
in
196
mm
9.25
in
235
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMSN13J208S
22213
2 1/2
in
3.15
in
80
mm
7.72
in
196
mm
9.25
in
235
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMSN15J070S
22215
70
mm
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMSN15J075S
22215
75
mm
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMSN15J211S
22215
2 11/16
in
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMSN15J212S
22215
2 3/4
in
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMSN15J215S
22215
2 15/16
in
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMSN15J300S
22215
3
in
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMSN18J080S
22218
80
mm
3.94
in
100
mm
10.98
in
279
mm
11.5
in
292
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMSN18J085S
22218
85
mm
4.41
in
112
mm
10.98
in
279
mm
11.5
in
292
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMSN18J090S
22218
90
mm
4.41
in
112
mm
11.42
in
290
mm
12.87
in
327
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMSN18J303S
22218
3 3/16
in
3.94
in
100
mm
10.98
in
279
mm
11.5
in
292
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMSN18J304S
22218
3 1/4
in
3.94
in
100
mm
10.98
in
279
mm
11.5
in
292
mm
87200
lbf
388000
N
79700
lbf
355000
N
Results 1 - 25 of 159
1
2
3
4
5
»