Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| QMPMD15J215SET | N/A 22215 | N/A 2 15/16 in | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J215SN | N/A 22215 | N/A 2 15/16 in | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J215SO | N/A 22215 | N/A 2 15/16 in | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J215ST | N/A 22215 | N/A 2 15/16 in | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMP15J075SM | N/A 22215 | N/A 75 mm | N/A 3.13 in79.5 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPL15J075SM | N/A 22215 | N/A 75 mm | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPXT15J075SM | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J075SM | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPXT15J075SO | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J075SB | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J075SC | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J075SEB | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J075SEC | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J075SEM | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J075SEN | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J075SEO | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J075SET | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J075SN | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J075SO | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J075ST | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMP15J300SM | N/A 22215 | N/A 3 in | N/A 3.13 in79.5 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPL15J300SM | N/A 22215 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPXT15J300SM | N/A 22215 | N/A 3 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J300SM | N/A 22215 | N/A 3 in | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPXT15J300SN | N/A 22215 | N/A 3 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|