All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Two-Bolt Pillow Block
>
View Items
Eccentric Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 159
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMPL08J035S
22208
35
mm
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMPMD08J035S
22208
35
mm
2.13
in
54.1
mm
5.18
in
131.6
mm
5.88
in
149.4
mm
N/A
N/A
QMP08J107S
22208
1 7/16
in
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMPL08J107S
22208
1 7/16
in
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMPMD08J107S
22208
1 7/16
in
2.13
in
54.1
mm
5.18
in
131.6
mm
5.88
in
149.4
mm
N/A
N/A
QMP08J108S
22208
1 1/2
in
2.13
in
54.1
mm
4.69
in
119.1
mm
6.5
in
165.1
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMPL08J108S
22208
1 1/2
in
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMPMD08J108S
22208
1 1/2
in
2.13
in
54.1
mm
5.5
in
139.7
mm
6.19
in
157.2
mm
N/A
N/A
QMP09J040S
22209
40
mm
2.25
in
57.2
mm
6.25
in
158.8
mm
7.12
in
180.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMPL09J040S
22209
40
mm
2.13
in
54.1
mm
5.25
in
133.4
mm
5.75
in
146.1
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMPMD09J040S
22209
40
mm
2.13
in
54.1
mm
5.5
in
139.7
mm
6.19
in
157.2
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMP09J111S
22209
1 11/16
in
2.13
in
54.1
mm
5.7
in
144.8
mm
6.5
in
165.1
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMPL09J111S
22209
1 11/16
in
2.13
in
54.1
mm
5.25
in
133.4
mm
5.75
in
146.1
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMPMD09J111S
22209
1 11/16
in
2.25
in
57.2
mm
6
in
152.4
mm
6.68
in
169.7
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMP09J112S
22209
1 3/4
in
2.25
in
57.2
mm
6.25
in
158.8
mm
7.12
in
180.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMPL09J112S
22209
1 3/4
in
2.13
in
54.1
mm
5.25
in
133.4
mm
5.75
in
146.1
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMPMD09J112S
22209
1 3/4
in
2.25
in
57.2
mm
6
in
152.4
mm
6.68
in
169.7
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMP09J045S
22209
45
mm
2.25
in
57.2
mm
6.25
in
158.8
mm
7.12
in
180.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMPL09J045S
22209
45
mm
2.13
in
54.1
mm
5.25
in
133.4
mm
5.75
in
146.1
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMPMD09J045S
22209
45
mm
2.25
in
57.2
mm
6
in
152.4
mm
6.68
in
169.7
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMP10J115S
22210
1 15/16
in
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
26600
lbf
118000
N
26300
lbf
117000
N
QMPL10J115S
22210
1 15/16
in
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
26600
lbf
118000
N
26300
lbf
117000
N
QMPMD10J115S
22210
1 15/16
in
2.5
in
63.5
mm
6.38
in
162.1
mm
7.44
in
189
mm
26600
lbf
118000
N
26300
lbf
117000
N
QMP10J050S
22210
50
mm
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
26600
lbf
118000
N
26300
lbf
117000
N
QMPL10J050S
22210
50
mm
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
26600
lbf
118000
N
26300
lbf
117000
N
Results 51 - 75 of 159
1
2
3
4
5
»