All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Two-Bolt Pillow Block > View Items  

Eccentric Two-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 159  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMPMD10J050S 22210 50 mm 2.5 in
63.5
mm
6.38 in
162.1
mm
7.44 in
189
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMP10J200S 22210 2 in 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMPL10J200S 22210 2 in 2.25 in
57.2
mm
5.93 in
150.6
mm
6.36 in
161.5
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMPMD10J200S 22210 2 in 2.5 in
63.5
mm
6.38 in
162.1
mm
7.44 in
189
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QMP11J055S 22211 55 mm 2.5 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMPL11J055S 22211 55 mm 2.5 in
63.5
mm
6.5 in
165.1
mm
7.06 in
179.3
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMPMD11J055S 22211 55 mm 2.75 in
69.9
mm
6.88 in
174.8
mm
7.94 in
201.7
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMP11J203S 22211 2 3/16 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMPL11J203S 22211 2 3/16 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.06 in
179.3
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMPMD11J203S 22211 2 3/16 in 2.75 in
69.9
mm
6.88 in
174.8
mm
7.94 in
201.7
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMP11J204S 22211 2 1/4 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMPL11J204S 22211 2 1/4 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.06 in
179.3
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMPMD11J204S 22211 2 1/4 in 2.75 in
69.9
mm
6.88 in
174.8
mm
7.94 in
201.7
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QMP13J060S 22213 60 mm 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QMPL13J060S 22213 60 mm 2.75 in
69.9
mm
6.81 in
173
mm
7.44 in
189
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QMPXT13J060S 22213 60 mm 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QMPMD13J060S 22213 60 mm 3 in
76.2
mm
7.5 in
190.5
mm
8.5 in
215.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QMP13J207S 22213 2 7/16 in 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QMPL13J207S 22213 2 7/16 in 2.75 in
69.9
mm
6.81 in
173
mm
7.44 in
189
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QMPXT13J207S 22213 2 7/16 in 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QMPMD13J207S 22213 2 7/16 in 3 in
76.2
mm
7.5 in
190.5
mm
8.5 in
215.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QMP13J208S 22213 2 1/2 in 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QMPL13J208S 22213 2 1/2 in 2.75 in
69.9
mm
6.81 in
173
mm
7.44 in
189
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QMPXT13J208S 22213 2 1/2 in 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QMPMD13J208S 22213 2 1/2 in 3 in
76.2
mm
7.5 in
190.5
mm
8.5 in
215.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
  Results 76 - 100 of 159  1 2 3 4 5 »