All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Two-Bolt Pillow Block
>
View Items
Eccentric Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 159
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMP13J065S
22213
65
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMPL13J065S
22213
65
mm
2.75
in
69.9
mm
6.81
in
173
mm
7.44
in
189
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMPXT13J065S
22213
65
mm
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
223
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMPMD13J065S
22213
65
mm
3
in
76.2
mm
7.5
in
190.5
mm
8.5
in
215.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMP15J211S
22215
2 11/16
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPL15J211S
22215
2 11/16
in
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPXT15J211S
22215
2 11/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPMD15J211S
22215
2 11/16
in
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMP15J212S
22215
2 3/4
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPL15J212S
22215
2 3/4
in
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPXT15J212S
22215
2 3/4
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPMD15J212S
22215
2 3/4
in
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMP15J070S
22215
70
mm
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPL15J070S
22215
70
mm
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPXT15J070S
22215
70
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPMD15J070S
22215
70
mm
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMP15J215S
22215
2 15/16
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPL15J215S
22215
2 15/16
in
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPXT15J215S
22215
2 15/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPMD15J215S
22215
2 15/16
in
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMP15J075S
22215
75
mm
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPL15J075S
22215
75
mm
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPXT15J075S
22215
75
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMPMD15J075S
22215
75
mm
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMP15J300S
22215
3
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 101 - 125 of 159
1
2
3
4
5
»