All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Two-Bolt Pillow Block > View Items  

Eccentric Two-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 159 « 6 7 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMPL15J300S 22215 3 in 3.25 in
82.6
mm
7.7 in
195.6
mm
8.4 in
213.4
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMPXT15J300S 22215 3 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMPMD15J300S 22215 3 in 3.5 in
88.9
mm
8.5 in
215.9
mm
9.5 in
241.3
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QMP18J080S 22218 80 mm 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMPL18J080S 22218 80 mm 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMPMD18J080S 22218 80 mm 4 in
101.6
mm
10.32 in
262.1
mm
11.62 in
295.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMP18J303S 22218 3 3/16 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMPL18J303S 22218 3 3/16 in 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMPMD18J303S 22218 3 3/16 in 4 in
101.6
mm
10.32 in
262.1
mm
11.62 in
295.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMP18J304S 22218 3 1/4 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMPL18J304S 22218 3 1/4 in 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMPMD18J304S 22218 3 1/4 in 4 in
101.6
mm
10.32 in
262.1
mm
11.62 in
295.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMP18J085S 22218 85 mm 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMPL18J085S 22218 85 mm 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMPMD18J085S 22218 85 mm 4 in
101.6
mm
10.32 in
262.1
mm
11.62 in
295.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMP18J307S 22218 3 7/16 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMPL18J307S 22218 3 7/16 in 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMPMD18J307S 22218 3 7/16 in 4 in
101.6
mm
10.32 in
262.1
mm
11.62 in
295.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMP18J308S 22218 3 1/2 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMPL18J308S 22218 3 1/2 in 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMPMD18J308S 22218 3 1/2 in 4 in
101.6
mm
10.32 in
262.1
mm
11.62 in
295.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMP18J090S 22218 90 mm 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMPL18J090S 22218 90 mm 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMPMD18J090S 22218 90 mm 4 in
101.6
mm
10.32 in
262.1
mm
11.62 in
295.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QMP20J311S 22220 3 11/16 in 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
  Results 126 - 150 of 159 « 6 7