Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
1987 - 1931-B | Series N/A 1900 | d - Bore N/A 1.0620 in26.975 mm | D - Cup Outer Diameter N/A 2.3750 in60.325 mm | B - Cone Width N/A 0.7620 in19.355 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N |
CAD
N/A ![]() |
1986 - 1931-B | Series N/A 1900 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 2.3750 in60.325 mm | B - Cone Width N/A 0.7620 in19.355 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N |
CAD
N/A ![]() |
1985 - 1931-B | Series N/A 1900 | d - Bore N/A 1 1/8 in28.575 mm | D - Cup Outer Diameter N/A 2.3750 in60.325 mm | B - Cone Width N/A 0.7620 in19.355 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N |
CAD
N/A ![]() |
15578 - 15520-B | Series N/A 15500 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54500 N | C0 - Static Radial Rating N/A 11300 lbf50100 N |
CAD
N/A ![]() |
15590 - 15520-B | Series N/A 15500 | d - Bore N/A 1 1/8 in28.575 mm | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.3215 in8.166 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N |
CAD
N/A ![]() |
15580 - 15520-B | Series N/A 15500 | d - Bore N/A 1.0625 in26.988 mm | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N |
CAD
N/A ![]() |
1380 - 1328-B | Series N/A 1300 | d - Bore N/A 7/8 in22.225 mm | D - Cup Outer Diameter N/A 2.0625 in52.388 mm | B - Cone Width N/A 0.7940 in20.168 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.3560 in9.042 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf47900 N | C0 - Static Radial Rating N/A 10900 lbf48300 N |
CAD
N/A ![]() |
LL205449 - LL205410-B | Series N/A LL205400 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.0625 in77.788 mm | B - Cone Width N/A 0.5000 in12.700 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2350 in5.969 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8390 lbf37300 N | C0 - Static Radial Rating N/A 10600 lbf47200 N |
CAD
N/A ![]() |
LL408049 - LL408010-B | Series N/A LL408000 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.3438 in84.933 mm | B - Cone Width N/A 0.5000 in12.700 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2350 in5.969 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8120 lbf36100 N | C0 - Static Radial Rating N/A 10500 lbf46800 N |
CAD
N/A ![]() |
1755 - 1729-B | Series N/A 1700 | d - Bore N/A 7/8 in22.225 mm | D - Cup Outer Diameter N/A 2.2400 in56.896 mm | B - Cone Width N/A 0.7810 in19.837 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2938 in7.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N |
CAD
N/A ![]() |
1775 - 1729-B | Series N/A 1700 | d - Bore N/A 3/4 in19.05 mm | D - Cup Outer Diameter N/A 2.2400 in56.896 mm | B - Cone Width N/A 0.7810 in19.837 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2935 in7.455 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N |
CAD
N/A ![]() |
1779 - 1729-B | Series N/A 1700 | d - Bore N/A 15/16 in23.813 mm | D - Cup Outer Diameter N/A 2.2400 in56.896 mm | B - Cone Width N/A 0.7810 in19.837 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2938 in7.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N |
CAD
N/A ![]() |
LM67048 - LM67010-BA | Series N/A LM67000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.3180 in58.877 mm | B - Cone Width N/A 0.6600 in16.764 mm | C - Cup Width N/A 0.4650 in11.811 mm | T1 - Bearing Width to Flange N/A 0.2690 in6.833 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N |
CAD
N/A ![]() |
LM67048 - LM67010-B | Series N/A LM67000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.3280 in59.131 mm | B - Cone Width N/A 0.6600 in16.764 mm | C - Cup Width N/A 0.4650 in11.811 mm | T1 - Bearing Width to Flange N/A 0.265 in2.3 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N |
CAD
N/A ![]() |
LM67047 - LM67010-B | Series N/A LM67000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.3280 in59.131 mm | B - Cone Width N/A 0.6600 in16.764 mm | C - Cup Width N/A 0.4650 in11.811 mm | T1 - Bearing Width to Flange N/A 0.2690 in6.833 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N |
CAD
N/A ![]() |
17098 - 17244-B | Series N/A 17000 | d - Bore N/A 0.9835 in24.981 mm | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | B - Cone Width N/A 0.6522 in16.566 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2075 in5.270 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9720 lbf43200 N | C0 - Static Radial Rating N/A 9910 lbf44100 N |
CAD
N/A ![]() |
17118 - 17244-B | Series N/A 17000 | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | B - Cone Width N/A 0.6522 in16.566 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2075 in5.271 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9720 lbf43200 N | C0 - Static Radial Rating N/A 9910 lbf44100 N |
CAD
N/A ![]() |
17119 - 17244-B | Series N/A 17000 | d - Bore N/A 1 3/16 in30.163 mm | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | B - Cone Width N/A 0.6522 in16.566 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2075 in5.271 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9720 lbf43200 N | C0 - Static Radial Rating N/A 9910 lbf44100 N |
CAD
N/A ![]() |
LL103049 - LL103010-B | Series N/A LL103000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Cone Width N/A 0.5000 in12.700 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2350 in5.969 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8110 lbf36100 N | C0 - Static Radial Rating N/A 9790 lbf43600 N |
CAD
N/A ![]() |
21075 - 21212-B | Series N/A 21000 | d - Bore N/A 3/4 in19.05 mm | D - Cup Outer Diameter N/A 2.1250 in53.975 mm | B - Cone Width N/A 0.8598 in21.839 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.4062 in10.317 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12400 lbf55100 N | C0 - Static Radial Rating N/A 9560 lbf42500 N |
CAD
N/A ![]() |
09062 - 09195AB | Series N/A 9000 | d - Bore N/A 0.6250 in15.875 mm | D - Cup Outer Diameter N/A 1.9380 in49.225 mm | B - Cone Width N/A 0.8480 in21.539 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.3468 in8.809 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N |
CAD
N/A ![]() |
09081 - 09195AB | Series N/A 9000 | d - Bore N/A 0.8120 in20.625 mm | D - Cup Outer Diameter N/A 1.9380 in49.225 mm | B - Cone Width N/A 0.8480 in21.539 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.3468 in8.809 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N |
CAD
N/A ![]() |
09078 - 09195AB | Series N/A 9000 | d - Bore N/A 3/4 in19.05 mm | D - Cup Outer Diameter N/A 1.9380 in49.225 mm | B - Cone Width N/A 0.8480 in21.539 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.3468 in8.809 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N |
CAD
N/A ![]() |
09076 - 09195AB | Series N/A 9000 | d - Bore N/A 0.7480 in18.999 mm | D - Cup Outer Diameter N/A 1.9380 in49.225 mm | B - Cone Width N/A 0.8792 in22.332 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.3780 in9.601 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N |
CAD
N/A ![]() |
09075 - 09195AB | Series N/A 9000 | d - Bore N/A 0.7480 in18.999 mm | D - Cup Outer Diameter N/A 1.9380 in49.225 mm | B - Cone Width N/A 0.8792 in22.332 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.3780 in9.601 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N |
CAD
N/A ![]() |