Part Number | 
                        
                            Series | 
                        
                            d - Bore | 
                        
                            D - Cup Outer Diameter | 
                        
                            B - Cone Width | 
                        
                            C - Cup Width | 
                        
                            T1 - Bearing Width to Flange | 
                        
                            C1 - Dynamic Radial Rating (1 million revolutions) | 
                        
                            C0 - Static Radial Rating | 
                        
                            CAD | 
                                            Quantity | Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|---|---|---|---|
| 389 - 382-B | Series N/A 385 | d - Bore N/A 2.1880 in55.575 mm | D - Cup Outer Diameter N/A 3.8125 in96.838 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24200 lbf108000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 387A - 382-B | Series N/A 385 | d - Bore N/A 2 1/4 in57.15 mm | D - Cup Outer Diameter N/A 3.8125 in96.838 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24200 lbf108000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 385 - 382-B | Series N/A 385 | d - Bore N/A 2.1654 in55.001 mm | D - Cup Outer Diameter N/A 3.8125 in96.838 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24200 lbf108000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3977 - 3920-B | Series N/A 3900 | d - Bore N/A 2.3622 in60 mm | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | B - Cone Width N/A 1.1830 in30.048 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3982 - 3920-B | Series N/A 3900 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | B - Cone Width N/A 1.1830 in30.048 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3979 - 3920-B | Series N/A 3900 | d - Bore N/A 2 1/4 in57.15 mm | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | B - Cone Width N/A 1.1830 in30.048 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3980 - 3920-B | Series N/A 3900 | d - Bore N/A 2 3/8 in60.325 mm | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | B - Cone Width N/A 1.1830 in30.048 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3981 - 3920-B | Series N/A 3900 | d - Bore N/A 2.3125 in58.738 mm | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | B - Cone Width N/A 1.1830 in30.048 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3984 - 3920-B | Series N/A 3900 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | B - Cone Width N/A 1.1830 in30.048 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 39250 - 39412-B | Series N/A 39000 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8661 in21.999 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 27000 lbf120000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 39236 - 39412-B | Series N/A 39000 | d - Bore N/A 2.3617 in59.987 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8661 in21.999 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 27000 lbf120000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 395CS - 394AB | Series N/A 395 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.9230 in23.444 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3690 in9.373 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 395-S - 394AB | Series N/A 395 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 395X - 394AB | Series N/A 395 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 396 - 394AB | Series N/A 395 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 396A - 394AB | Series N/A 395 | d - Bore N/A 1.7712 in44.988 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 397 - 394AB | Series N/A 395 | d - Bore N/A 2.3622 in60 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 395 - 394AB | Series N/A 395 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 392A - 394AB | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 399A - 394AB | Series N/A 395 | d - Bore N/A 2 11/16 in68.263 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 399AS - 394AB | Series N/A 395 | d - Bore N/A 2 11/16 in68.263 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 390A - 394AB | Series N/A 395 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 390 - 394AB | Series N/A 395 | d - Bore N/A 2 1/4 in57.15 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 395A - 394AB | Series N/A 395 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 392 - 394AB | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  |