Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
SAP Material ID |
Bore (d) |
O.D. (D) |
Width (T) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 615 / 612-B | N/A | N/A 1 3/4 in44.450 mm | N/A 4.7500 in120.650 mm | N/A 0.6525 in16.574 mm | N/A 1.6250 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| 6277 / 6220-B | N/A | N/A 1 3/4 in44.450 mm | N/A 5.000 in127 mm | N/A 0.6875 in17.463 mm | N/A 2.0625 in52.388 mm | N/A 1.625 in41.275 mm | N/A 68800 lbf306000 N | N/A 83300 lbf370000 N |
N/A
|
| 25584 / 25521B | N/A | N/A 1.7710 in44.983 mm | N/A 3.2700 in83.058 mm | N/A 0.3438 in8.733 mm | N/A 1.0000 in25.400 mm | N/A 0.75 in19.050 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A
|
| 3776 / 3720-B | N/A | N/A 1.7710 in44.983 mm | N/A 3.6718 in93.264 mm | N/A 0.4375 in11.113 mm | N/A 1.1930 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 396A / 394AB | N/A | N/A 1.7712 in44.988 mm | N/A 4.3307 in110 mm | N/A 0.3120 in7.925 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 358 / 354B | N/A 100375145 | N/A 1.7717 in45.001 mm | N/A 3.3465 in85.001 mm | N/A 0.3125 in7.938 mm | N/A 0.8540 in21.692 mm | N/A 0.6875 in17.463 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|
| 367 / 362-B | N/A | N/A 1.7717 in45.001 mm | N/A 3.5433 in90 mm | N/A 0.3499 in8.887 mm | N/A 0.8750 in22.225 mm | N/A 0.625 in15.875 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 3586 / 3525-B | N/A | N/A 1.7810 in45.237 mm | N/A 3.4375 in87.313 mm | N/A 0.4375 in11.113 mm | N/A 1.2160 in30.886 mm | N/A 0.9375 in23.813 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 25590 / 25521B | N/A | N/A 1.7960 in45.618 mm | N/A 3.2700 in83.058 mm | N/A 0.3438 in8.733 mm | N/A 1.0000 in25.400 mm | N/A 0.75 in19.050 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A
|
| 437 / 432AB | N/A | N/A 1.8020 in45.771 mm | N/A 3.625 in92.075 mm | N/A 0.4378 in11.120 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 18690 / 18620B | N/A | N/A 1.8125 in46.038 mm | N/A 3.125 in79.375 mm | N/A 0.2968 in7.539 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 11700 lbf52000 N | N/A 13800 lbf61300 N |
N/A
|
| 2984-90016 | N/A 100043837 | N/A 1.8125 in46.038 mm | N/A 3.3465 in85.001 mm | N/A 0.375 in9.525 mm | N/A 1.0082 in25.608 mm | N/A 0.8125 in20.638 mm | N/A 21000 lbf93300 N | N/A 26200 lbf117000 N |
N/A
|
| 2984-90022 | N/A 100043840 | N/A 1.8125 in46.038 mm | N/A 3.3465 in85.001 mm | N/A 0.375 in9.525 mm | N/A 1.0082 in25.608 mm | N/A 0.8125 in20.638 mm | N/A 21000 lbf93300 N | N/A 26200 lbf117000 N |
N/A
|
| 2984 / 2924B | N/A 100043845 | N/A 1.8125 in46.038 mm | N/A 3.3465 in85.001 mm | N/A 0.375 in9.525 mm | N/A 1.0082 in25.608 mm | N/A 0.8125 in20.638 mm | N/A 21000 lbf93300 N | N/A 26200 lbf117000 N |
N/A
|
| 436 / 432AB | N/A | N/A 1.8125 in46.038 mm | N/A 3.625 in92.075 mm | N/A 0.4376 in11.115 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 436 / 432-B | N/A | N/A 1.8125 in46.038 mm | N/A 3.7500 in95.250 mm | N/A 0.4376 in11.115 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 369S / 362B | N/A 100058043 | N/A 1 7/8 in47.625 mm | N/A 3.5433 in90 mm | N/A 0.3499 in8.887 mm | N/A 0.8750 in22.225 mm | N/A 0.625 in15.875 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 369A / 362-B | N/A | N/A 1 7/8 in47.625 mm | N/A 3.5433 in90 mm | N/A 0.3499 in8.887 mm | N/A 0.8750 in22.225 mm | N/A 0.625 in15.875 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 3779 / 3720-B | N/A | N/A 1 7/8 in47.625 mm | N/A 3.6718 in93.264 mm | N/A 0.4375 in11.113 mm | N/A 1.1930 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 3778 / 3720-B | N/A | N/A 1 7/8 in47.625 mm | N/A 3.6718 in93.264 mm | N/A 0.4375 in11.113 mm | N/A 1.1930 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| HM804846 / HM804811-B | N/A | N/A 1 7/8 in47.625 mm | N/A 3.7500 in95.250 mm | N/A 0.4386 in11.140 mm | N/A 1.1563 in29.370 mm | N/A 0.9457 in24.021 mm | N/A 33100 lbf147000 N | N/A 35400 lbf157000 N |
N/A
|
| 528 / 522-B | N/A | N/A 1 7/8 in47.625 mm | N/A 4 in101.6 mm | N/A 0.5625 in14.288 mm | N/A 1.4200 in36.068 mm | N/A 1.0625 in26.988 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 467 / 453-B | N/A | N/A 1 7/8 in47.625 mm | N/A 4.25 in107.95 mm | N/A 0.4375 in11.113 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 467 / 453XB | N/A | N/A 1 7/8 in47.625 mm | N/A 4.25 in107.95 mm | N/A 0.3439 in8.735 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 59187 / 59429-B | N/A | N/A 1 7/8 in47.625 mm | N/A 4.2900 in108.966 mm | N/A 0.5625 in14.288 mm | N/A 1.4375 in36.513 mm | N/A 1.0625 in26.988 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A
|