Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
351 - 375 of 701 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

SAP Material ID

Bore (d)

O.D. (D)

Width (T)

Inner Ring Width (B)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

28682 / 28622B N/A 100083930 N/A 2 1/4 in57.150 mm N/A 3.8437 in97.630 mm N/A 0.3592 in9.124 mm N/A 0.9688 in24.608 mm N/A 0.7656 in19.446 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A
45291 / 45220-B N/A N/A 2 1/4 in57.150 mm N/A 4.1250 in104.775 mm N/A 0.4688 in11.908 mm N/A 1.2188 in30.958 mm N/A 0.9375 in23.813 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
45290 / 45220-B N/A N/A 2 1/4 in57.150 mm N/A 4.1250 in104.775 mm N/A 0.4688 in11.908 mm N/A 1.2188 in30.958 mm N/A 0.9375 in23.813 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
462 / 453-B N/A N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 0.4376 in11.115 mm N/A 1.1542 in29.317 mm N/A 0.875 in22.225 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
469 / 453-B N/A N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 0.4376 in11.115 mm N/A 1.1542 in29.317 mm N/A 0.875 in22.225 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
469 / 453XB N/A N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 0.3440 in8.738 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
462 / 453XB N/A N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 0.3440 in8.738 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
462A / 453XB N/A N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 0.3440 in8.738 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
462W / 453XB N/A N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 0.3440 in8.738 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A
390 / 394AB N/A N/A 2 1/4 in57.150 mm N/A 4.3307 in110 mm N/A 0.3120 in7.925 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A
3979 / 3920-B N/A N/A 2 1/4 in57.150 mm N/A 4.4375 in112.713 mm N/A 0.4375 in11.113 mm N/A 1.1830 in30.048 mm N/A 0.9375 in23.813 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
66225 / 66462-B N/A N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 0.625 in15.875 mm N/A 1.2500 in31.750 mm N/A 0.9375 in23.813 mm N/A 39700 lbf177000 N N/A 37300 lbf166000 N N/A
555S-90016 N/A 100039478 N/A 2 1/4 in57.150 mm N/A 4.8750 in123.825 mm N/A 0.5625 in14.288 mm N/A 1.4440 in36.678 mm N/A 1.1875 in30.163 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A
65225 / 65500B N/A 100375021 N/A 2 1/4 in57.150 mm N/A 5.000 in127 mm N/A 0.6563 in16.67 mm N/A 1.75 in44.45 mm N/A 1.375 in34.925 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A
6375 / 6320-B N/A N/A 2 1/4 in57.150 mm N/A 5.3447 in135.755 mm N/A 0.6875 in17.463 mm N/A 2.2050 in56.007 mm N/A 1.7500 in44.450 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A
635 / 632B N/A 100375295 N/A 2 1/4 in57.150 mm N/A 5.3750 in136.525 mm N/A 0.6560 in16.662 mm N/A 1.6250 in41.275 mm N/A 1.2500 in31.750 mm N/A 52400 lbf233000 N N/A 67000 lbf298000 N N/A
65225 / 65550-B N/A N/A 2 1/4 in57.150 mm N/A 5.5000 in139.700 mm N/A 0.6875 in17.463 mm N/A 1.75 in44.45 mm N/A 1.375 in34.925 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A
6455 / 6420-B N/A N/A 2 1/4 in57.150 mm N/A 5.8750 in149.225 mm N/A 0.6875 in17.462 mm N/A 2.1350 in54.229 mm N/A 1.7500 in44.450 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A
388A / 382-B N/A N/A 2.2650 in57.531 mm N/A 3.8125 in96.838 mm N/A 0.3125 in7.938 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
3981 / 3920-B N/A N/A 2.3125 in58.738 mm N/A 4.4375 in112.713 mm N/A 0.4375 in11.113 mm N/A 1.1830 in30.048 mm N/A 0.9375 in23.813 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
745 / 742-B N/A N/A 2.3595 in59.931 mm N/A 5.9090 in150.089 mm N/A 0.625 in15.875 mm N/A 1.8375 in46.673 mm N/A 1.4375 in36.513 mm N/A 71400 lbf318000 N N/A 93800 lbf417000 N N/A
28980-90060 N/A 100142563 N/A 2.3613 in59.977 mm N/A 3.937 in100 mm N/A 0.375 in9.525 mm N/A 1.0000 in25.400 mm N/A 0.7813 in19.845 mm N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A
28980-99302 N/A N/A 2.3613 in59.977 mm N/A 3.937 in100 mm N/A 0.375 in9.525 mm N/A 1.0000 in25.400 mm N/A 0.7813 in19.845 mm N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A
39236 / 39412-B N/A N/A 2.3617 in59.987 mm N/A 4.1250 in104.775 mm N/A 0.4063 in10.320 mm N/A 0.8661 in21.999 mm N/A 0.625 in15.875 mm N/A 25800 lbf115000 N N/A 27000 lbf120000 N N/A
558-S / 553-SB N/A N/A 2.3617 in59.987 mm N/A 5.1159 in129.944 mm N/A 0.5625 in14.288 mm N/A 1.4440 in36.678 mm N/A 1.1875 in30.163 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A
351 - 375 of 701 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »