Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 615 - 612-B | Series N/A 615 | d - Bore N/A 1 3/4 in44.45 mm | D - Cup Outer Diameter N/A 4 3/4 in120.650 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6525 in16.574 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46600 lbf207000 N | C0 - Static Radial Rating N/A 54800 lbf244000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6277 - 6220-B | Series N/A 6200 | d - Bore N/A 1 3/4 in44.45 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 2.0625 in52.388 mm | C - Cup Width N/A 1.6250 in41.275 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 68800 lbf306000 N | C0 - Static Radial Rating N/A 83300 lbf370000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6280 - 6220-B | Series N/A 6200 | d - Bore N/A 2 1/8 in53.975 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 2.0625 in52.388 mm | C - Cup Width N/A 1.6250 in41.275 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 68800 lbf306000 N | C0 - Static Radial Rating N/A 83300 lbf370000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6375 - 6320-B | Series N/A 6300 | d - Bore N/A 2 1/4 in57.15 mm | D - Cup Outer Diameter N/A 5.3447 in135.755 mm | B - Cone Width N/A 2.2050 in56.007 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72300 lbf321000 N | C0 - Static Radial Rating N/A 90900 lbf404000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6386 - 6320-B | Series N/A 6300 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 5.3447 in135.755 mm | B - Cone Width N/A 2.2050 in56.007 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72300 lbf321000 N | C0 - Static Radial Rating N/A 90900 lbf404000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6381 - 6320-B | Series N/A 6300 | d - Bore N/A 2.1649 in54.988 mm | D - Cup Outer Diameter N/A 5.3447 in135.755 mm | B - Cone Width N/A 2.2050 in56.007 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72300 lbf321000 N | C0 - Static Radial Rating N/A 90900 lbf404000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6380 - 6320-B | Series N/A 6300 | d - Bore N/A 2.1580 in54.813 mm | D - Cup Outer Diameter N/A 5.3447 in135.755 mm | B - Cone Width N/A 2.2050 in56.007 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72300 lbf321000 N | C0 - Static Radial Rating N/A 90900 lbf404000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6379 - 6320-B | Series N/A 6300 | d - Bore N/A 2.5625 in65.088 mm | D - Cup Outer Diameter N/A 5.3447 in135.755 mm | B - Cone Width N/A 2.2050 in56.007 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85600 lbf381000 N | C0 - Static Radial Rating N/A 90900 lbf404000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6376 - 6320-B | Series N/A 6300 | d - Bore N/A 2 3/8 in60.325 mm | D - Cup Outer Diameter N/A 5.3447 in135.755 mm | B - Cone Width N/A 2.2050 in56.007 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72300 lbf321000 N | C0 - Static Radial Rating N/A 90900 lbf404000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 645 - 632-B | Series N/A 635 | d - Bore N/A 2 13/16 in71.438 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6560 in16.662 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 62100 lbf276000 N | C0 - Static Radial Rating N/A 67000 lbf298000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 641 - 632-B | Series N/A 635 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6560 in16.662 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 62100 lbf276000 N | C0 - Static Radial Rating N/A 67000 lbf298000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 642 - 632-B | Series N/A 635 | d - Bore N/A 2 11/16 in68.263 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6560 in16.662 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 52400 lbf233000 N | C0 - Static Radial Rating N/A 67000 lbf298000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE640192 - 640260-B | Series N/A 640000 | d - Bore N/A 19.2500 in488.950 mm | D - Cup Outer Diameter N/A 26.0 in660.400 mm | B - Cone Width N/A 3.7188 in94.458 mm | C - Cup Width N/A 2.75 in69.85 mm | T1 - Bearing Width to Flange N/A 1.5000 in38.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 533000 lbf2370000 N | C0 - Static Radial Rating N/A 1030000 lbf4590000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6461 - 6420-B | Series N/A 6400 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5 7/8 in149.225 mm | B - Cone Width N/A 2.1350 in54.229 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.462 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92400 lbf411000 N | C0 - Static Radial Rating N/A 104000 lbf463000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6461A - 6420-B | Series N/A 6400 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5 7/8 in149.225 mm | B - Cone Width N/A 2.1350 in54.229 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.462 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92400 lbf411000 N | C0 - Static Radial Rating N/A 104000 lbf463000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6464 - 6420-B | Series N/A 6400 | d - Bore N/A 2.5575 in64.961 mm | D - Cup Outer Diameter N/A 5 7/8 in149.225 mm | B - Cone Width N/A 2.1350 in54.229 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.462 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92400 lbf411000 N | C0 - Static Radial Rating N/A 104000 lbf463000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6460 - 6420-B | Series N/A 6400 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 5 7/8 in149.225 mm | B - Cone Width N/A 2.1350 in54.229 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.462 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92400 lbf411000 N | C0 - Static Radial Rating N/A 104000 lbf463000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6475 - 6420-B | Series N/A 6400 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 5 7/8 in149.225 mm | B - Cone Width N/A 2.1350 in54.229 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.462 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92400 lbf411000 N | C0 - Static Radial Rating N/A 104000 lbf463000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6455 - 6420-B | Series N/A 6400 | d - Bore N/A 2 1/4 in57.15 mm | D - Cup Outer Diameter N/A 5 7/8 in149.225 mm | B - Cone Width N/A 2.1350 in54.229 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.462 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92400 lbf411000 N | C0 - Static Radial Rating N/A 104000 lbf463000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6454 - 6420-B | Series N/A 6400 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 5 7/8 in149.225 mm | B - Cone Width N/A 2.1350 in54.229 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.462 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92400 lbf411000 N | C0 - Static Radial Rating N/A 104000 lbf463000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 64433 - 64700-B | Series N/A 64000 | d - Bore N/A 4.3304 in109.992 mm | D - Cup Outer Diameter N/A 7 in177.8 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.7188 in18.258 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 61800 lbf275000 N | C0 - Static Radial Rating N/A 94200 lbf419000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 64450 - 64700-B | Series N/A 64000 | d - Bore N/A 4 1/2 in114.300 mm | D - Cup Outer Diameter N/A 7 in177.8 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.7188 in18.258 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 61800 lbf275000 N | C0 - Static Radial Rating N/A 94200 lbf419000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 657 - 652-B | Series N/A 655 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6562 in16.667 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 lbf247000 N | C0 - Static Radial Rating N/A 75300 lbf335000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 655 - 652-B | Series N/A 655 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6562 in16.667 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 lbf247000 N | C0 - Static Radial Rating N/A 75300 lbf335000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 665 - 652-B | Series N/A 655 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6562 in16.667 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 lbf247000 N | C0 - Static Radial Rating N/A 75300 lbf335000 N |
CAD
N/A
|
Add To Cart
Request Quote |