Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
451 - 475 of 701 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

SAP Material ID

Bore (d)

O.D. (D)

Width (T)

Inner Ring Width (B)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

29685 / 29620-B N/A N/A 2.8750 in73.025 mm N/A 4.4375 in112.713 mm N/A 0.4063 in10.320 mm N/A 1.0000 in25.400 mm N/A 0.75 in19.050 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A
33287 / 33462-B N/A N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 0.4375 in11.113 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A
LM814845 / LM814810-B N/A N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 0.4375 in11.113 mm N/A 1.0000 in25.400 mm N/A 0.75 in19.050 mm N/A 26500 lbf118000 N N/A 41200 lbf183000 N N/A
567X / 563-B N/A N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 0.5625 in14.288 mm N/A 1.4240 in36.170 mm N/A 1.125 in28.575 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A
567 / 563-B N/A N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 0.5625 in14.288 mm N/A 1.4240 in36.170 mm N/A 1.125 in28.575 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A
6460 / 6420-B N/A N/A 2.8750 in73.025 mm N/A 5.8750 in149.225 mm N/A 0.6875 in17.462 mm N/A 2.1350 in54.229 mm N/A 1.7500 in44.450 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A
657 / 652-B N/A N/A 2.8750 in73.025 mm N/A 6.000 in152.4 mm N/A 0.6562 in16.667 mm N/A 1.6250 in41.275 mm N/A 1.2500 in31.750 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A
762 / 752-B N/A N/A 2.8750 in73.025 mm N/A 6.3750 in161.925 mm N/A 0.6870 in17.450 mm N/A 1.9000 in48.260 mm N/A 1.5 in38.1 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A
29688-99404 N/A 100372781 N/A 2.9062 in73.817 mm N/A 4.4375 in112.713 mm N/A 0.4063 in10.320 mm N/A 1.0000 in25.400 mm N/A 0.75 in19.050 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A
568 / 563-B N/A N/A 2.9062 in73.817 mm N/A 5.000 in127 mm N/A 0.5625 in14.288 mm N/A 1.4240 in36.170 mm N/A 1.125 in28.575 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A
577 / 572-B N/A N/A 2 15/16 in74.613 mm N/A 5.5115 in139.992 mm N/A 0.5625 in14.288 mm N/A 1.4212 in36.098 mm N/A 1.125 in28.575 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A
34300 / 34478-B N/A N/A 3 in76.2 mm N/A 4.7812 in121.442 mm N/A 0.4688 in11.908 mm N/A 0.9060 in23.012 mm N/A 0.6875 in17.463 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A
34301 / 34481-B N/A N/A 3 in76.2 mm N/A 4.8125 in122.238 mm N/A 0.3126 in7.940 mm N/A 0.9060 in23.012 mm N/A 0.8437 in21.430 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A
34300 / 34481-B N/A N/A 3 in76.2 mm N/A 4.8125 in122.238 mm N/A 0.3125 in7.938 mm N/A 0.9060 in23.012 mm N/A 0.8437 in21.430 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A
27684 / 27620-B N/A N/A 3 in76.2 mm N/A 4.9375 in125.413 mm N/A 0.4062 in10.317 mm N/A 1.0000 in25.400 mm N/A 0.7813 in19.845 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A
42687 / 42620-B N/A N/A 3 in76.2 mm N/A 5.000 in127 mm N/A 0.5313 in13.496 mm N/A 1.2205 in31.001 mm N/A 0.875 in22.225 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A
42687 / 42623-B N/A N/A 3 in76.2 mm N/A 5.1181 in130 mm N/A 0.5313 in13.495 mm N/A 1.2205 in31.001 mm N/A 0.875 in22.225 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A
495A / 493-B N/A N/A 3 in76.2 mm N/A 5.3750 in136.525 mm N/A 0.5305 in13.475 mm N/A 1.1720 in29.769 mm N/A 0.875 in22.225 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A
575 / 572-B N/A N/A 3 in76.2 mm N/A 5.5115 in139.992 mm N/A 0.5625 in14.288 mm N/A 1.4212 in36.098 mm N/A 1.125 in28.575 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A
6461 / 6420B N/A 100374706 N/A 3 in76.2 mm N/A 5.8750 in149.225 mm N/A 0.6875 in17.462 mm N/A 2.1350 in54.229 mm N/A 1.7500 in44.450 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A
6461A / 6420-B N/A N/A 3 in76.2 mm N/A 5.8750 in149.225 mm N/A 0.6875 in17.462 mm N/A 2.1350 in54.229 mm N/A 1.7500 in44.450 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A
6575 / 6535-B N/A N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 0.75 in19.05 mm N/A 2.1693 in55.100 mm N/A 1.6875 in42.863 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A
755 / 752-B N/A N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 0.6870 in17.450 mm N/A 1.9000 in48.260 mm N/A 1.5 in38.1 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A
9285 / 9221-B N/A N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 0.9685 in24.600 mm N/A 1.8125 in46.038 mm N/A 1.1875 in30.163 mm N/A 79300 lbf353000 N N/A 74200 lbf330000 N N/A
6576C / 6535B N/A 100375934 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 0.75 in19.05 mm N/A 2.1693 in55.100 mm N/A 1.6875 in42.863 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A
451 - 475 of 701 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »