COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 50 of 658 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Quantity Add To Cart/Request Quote
N/A 9000 N/A 5/8 in15.875 mm N/A 1.9380 in49.225 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 0.3468 in8.809 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 11000 N/A 1 5/8 in41.275 mm N/A 3 in76.2 mm N/A 0.6844 in17.384 mm N/A 0.5625 in14.288 mm N/A 0.2871 in7.292 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 12000 N/A 1 3/4 in44.45 mm N/A 3.0312 in76.992 mm N/A 0.6750 in17.145 mm N/A 0.4688 in11.908 mm N/A 0.3593 in9.126 mm N/A 11100 lbf49500 N N/A 13100 lbf58100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 126000 N/A 9.6250 in244.475 mm N/A 15.0000 in381.000 mm N/A 3.0000 in76.200 mm N/A 2.2500 in57.150 mm N/A 1.375 in34.925 mm N/A 204000 lbf907000 N N/A 381000 lbf1690000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 128000 N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 2.6643 in67.673 mm N/A 2.1250 in53.975 mm N/A 1.1250 in28.575 mm N/A 195000 lbf868000 N N/A 374000 lbf1660000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 128000 N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 2.6643 in67.673 mm N/A 2.1250 in53.975 mm N/A 1.1250 in28.575 mm N/A 208000 lbf924000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1300 N/A 7/8 in22.225 mm N/A 2.0625 in52.388 mm N/A 0.7940 in20.168 mm N/A 0.5625 in14.288 mm N/A 0.3560 in9.042 mm N/A 10800 lbf47900 N N/A 10900 lbf48300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 13800 N/A 1.5150 in38.481 mm N/A 2.5625 in65.088 mm N/A 0.4688 in11.908 mm N/A 0.3750 in9.525 mm N/A 0.2340 in5.944 mm N/A 6100 lbf27200 N N/A 7430 lbf33000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 13800 N/A 1 1/2 in38.1 mm N/A 2.5625 in65.088 mm N/A 0.4688 in11.908 mm N/A 0.3750 in9.525 mm N/A 0.2340 in5.944 mm N/A 6100 lbf27200 N N/A 7430 lbf33000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 0.6250 in15.875 mm N/A 0.3125 in7.938 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1.3770 in34.976 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 0.6250 in15.875 mm N/A 0.3123 in7.932 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 0.6250 in15.875 mm N/A 0.3125 in7.938 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 5/16 in33.338 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 0.6250 in15.875 mm N/A 0.3125 in7.938 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1.1811 in30 mm N/A 2.7170 in69.012 mm N/A 0.7560 in19.202 mm N/A 0.6250 in15.875 mm N/A 0.3123 in7.932 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1.1811 in30 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 0.6250 in15.875 mm N/A 0.3123 in7.932 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 1/4 in31.75 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 0.6250 in15.875 mm N/A 0.3123 in7.932 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 5/16 in33.338 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 0.6250 in15.875 mm N/A 0.3125 in7.938 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1.19 in30.226 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 0.6250 in15.875 mm N/A 0.3123 in7.932 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15000 N/A 1 1/4 in31.75 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 0.6250 in15.875 mm N/A 0.3437 in8.730 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15000 N/A 1 1/4 in31.75 mm N/A 2.5000 in63.500 mm N/A 0.7500 in19.050 mm N/A 0.6250 in15.875 mm N/A 0.3087 in7.841 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15000 N/A 1 in25.40 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 0.6250 in15.875 mm N/A 0.3437 in8.730 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15000 N/A 1.1895 in30.213 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 0.6250 in15.875 mm N/A 0.3437 in8.730 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15500 N/A 1.0625 in26.988 mm N/A 2.25 in57.15 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 0.3125 in7.938 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15500 N/A 1 1/8 in28.575 mm N/A 2.25 in57.15 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 0.3215 in8.166 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15500 N/A 1 in25.40 mm N/A 2.25 in57.15 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 0.3125 in7.938 mm N/A 12300 lbf54500 N N/A 11300 lbf50100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
26 - 50 of 658 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »