COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
476 - 500 of 658 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Quantity Add To Cart/Request Quote
N/A 82000 N/A 5.7500 in146.050 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 1.7500 in44.450 mm N/A 0.8750 in22.225 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3 1/2 in88.900 mm N/A 6.625 in168.275 mm N/A 2.2190 in56.363 mm N/A 1.6250 in41.275 mm N/A 0.8750 in22.225 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3 1/4 in82.550 mm N/A 6.625 in168.275 mm N/A 2.2190 in56.363 mm N/A 1.6250 in41.275 mm N/A 0.8750 in22.225 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 2 3/4 in69.850 mm N/A 6.625 in168.275 mm N/A 2.2190 in56.363 mm N/A 1.6250 in41.275 mm N/A 0.8750 in22.225 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3.3750 in85.725 mm N/A 6.625 in168.275 mm N/A 2.2190 in56.363 mm N/A 1.6250 in41.275 mm N/A 0.8750 in22.225 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3 in76.2 mm N/A 6.625 in168.275 mm N/A 2.2190 in56.363 mm N/A 1.6250 in41.275 mm N/A 0.8750 in22.225 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3 1/4 in82.550 mm N/A 6.625 in168.275 mm N/A 2.2190 in56.363 mm N/A 1.6250 in41.275 mm N/A 0.8750 in22.225 mm N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3 3/16 in80.963 mm N/A 6.625 in168.275 mm N/A 2.2190 in56.363 mm N/A 1.6250 in41.275 mm N/A 0.8750 in22.225 mm N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8500 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 1.4375 in36.513 mm N/A 1.0000 in25.400 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8500 N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 1.4375 in36.513 mm N/A 1.0000 in25.400 mm N/A 126000 lbf558000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 855 N/A 3 1/2 in88.900 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 1.7500 in44.450 mm N/A 0.8750 in22.225 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 855 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 1.7500 in44.450 mm N/A 0.8750 in22.225 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 855 N/A 3 3/4 in95.250 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 1.7500 in44.450 mm N/A 0.8750 in22.225 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 86000 N/A 6 1/2 in165.1 mm N/A 10.00 in254.000 mm N/A 1.8125 in46.038 mm N/A 1.3125 in33.338 mm N/A 0.8750 in22.225 mm N/A 112000 lbf498000 N N/A 145000 lbf644000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 86000 N/A 6.6929 in170 mm N/A 10.00 in254.000 mm N/A 1.8125 in46.038 mm N/A 1.3125 in33.338 mm N/A 0.8750 in22.225 mm N/A 112000 lbf498000 N N/A 145000 lbf644000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 87000 N/A 7.6250 in193.675 mm N/A 11.1250 in282.575 mm N/A 1.875 in47.625 mm N/A 1.4375 in36.513 mm N/A 0.9375 in23.812 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 87000 N/A 7.5 in190.5 mm N/A 11.1250 in282.575 mm N/A 1.875 in47.625 mm N/A 1.4375 in36.513 mm N/A 0.9375 in23.812 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 895 N/A 5 1/2 in139.700 mm N/A 9 in228.600 mm N/A 2.2500 in57.150 mm N/A 1.7500 in44.450 mm N/A 0.8750 in22.225 mm N/A 117000 lbf520000 N N/A 182000 lbf809000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 9200 N/A 2 11/16 in68.263 mm N/A 6-3/8 in161.925 mm N/A 1.8125 in46.038 mm N/A 1.1875 in30.163 mm N/A 0.9685 in24.600 mm N/A 79300 lbf353000 N N/A 74200 lbf330000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 9200 N/A 3 in76.2 mm N/A 6-3/8 in161.925 mm N/A 1.8125 in46.038 mm N/A 1.1875 in30.163 mm N/A 0.9685 in24.600 mm N/A 79300 lbf353000 N N/A 74200 lbf330000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 9200 N/A 2 3/8 in60.325 mm N/A 6-3/8 in161.925 mm N/A 1.8125 in46.038 mm N/A 1.1875 in30.163 mm N/A 0.9060 in23.012 mm N/A 66900 lbf298000 N N/A 74200 lbf330000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 93000 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 1.8125 in46.038 mm N/A 1.1250 in28.575 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 93000 N/A 7 7/8 in200.025 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 1.8125 in46.038 mm N/A 1.1250 in28.575 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 93000 N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 1.8125 in46.038 mm N/A 1.1250 in28.575 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 1.8125 in46.038 mm N/A 1.1250 in28.575 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
476 - 500 of 658 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »