Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| HM89446 - HM89410-B | Series N/A HM89400 | d - Bore N/A 1 3/8 in34.925 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Cup Width N/A 0.9063 in23.020 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf110000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM89443 - HM89410-B | Series N/A HM89400 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Cup Width N/A 0.9063 in23.020 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf110000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM911249 - HM911210-B | Series N/A HM911200 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 5.1250 in130.175 mm | B - Cone Width N/A 1.3125 in33.338 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.75 in19.05 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44400 lbf198000 N | C0 - Static Radial Rating N/A 41100 lbf183000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM911244 - HM911210-B | Series N/A HM911200 | d - Bore N/A 2.3617 in59.987 mm | D - Cup Outer Diameter N/A 5.1250 in130.175 mm | B - Cone Width N/A 1.2175 in30.925 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.6550 in16.637 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44400 lbf198000 N | C0 - Static Radial Rating N/A 41100 lbf183000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM911245 - HM911210-B | Series N/A HM911200 | d - Bore N/A 2 3/8 in60.325 mm | D - Cup Outer Diameter N/A 5.1250 in130.175 mm | B - Cone Width N/A 1.3125 in33.338 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.75 in19.05 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44400 lbf198000 N | C0 - Static Radial Rating N/A 41100 lbf183000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L116149 - L116110-B | Series N/A L116100 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 4.5625 in115.888 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Cup Width N/A 0.6563 in16.670 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90200 N | C0 - Static Radial Rating N/A 33100 lbf147000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L305648 - L305610-B | Series N/A L305600 | d - Bore N/A 1.9680 in49.987 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2813 in7.145 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13700 lbf60800 N | C0 - Static Radial Rating N/A 20000 lbf88800 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L305649 - L305610-B | Series N/A L305600 | d - Bore N/A 2 in50.80 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2813 in7.145 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13700 lbf60800 N | C0 - Static Radial Rating N/A 20000 lbf88800 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L357049 - L357019-B | Series N/A L357000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 15.9429 in404.950 mm | B - Cone Width N/A 2 in50.8 mm | C - Cup Width N/A 1.5000 in38.100 mm | T1 - Bearing Width to Flange N/A 0.8750 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 132000 lbf586000 N | C0 - Static Radial Rating N/A 295000 lbf1310000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L467549 - L467510-B | Series N/A L467500 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 20.0000 in508.000 mm | B - Cone Width N/A 2.4375 in61.913 mm | C - Cup Width N/A 1.8750 in47.625 mm | T1 - Bearing Width to Flange N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 lbf859000 N | C0 - Static Radial Rating N/A 502000 lbf2230000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L507949 - L507910-B | Series N/A L507900 | d - Bore N/A 2 1/4 in57.15 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2813 in7.145 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14100 lbf62700 N | C0 - Static Radial Rating N/A 21500 lbf95600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L624549 - L624510-B | Series N/A L624500 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 6.3125 in160.338 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Cup Width N/A 0.6563 in16.670 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23700 lbf105000 N | C0 - Static Radial Rating N/A 46400 lbf206000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L630349 - L630310-B | Series N/A L630300 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 7.5625 in192.088 mm | B - Cone Width N/A 0.9449 in24.000 mm | C - Cup Width N/A 0.7480 in18.999 mm | T1 - Bearing Width to Flange N/A 0.3925 in9.970 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32000 lbf143000 N | C0 - Static Radial Rating N/A 62200 lbf277000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L853049 - L853011-B | Series N/A L853000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 13.7775 in349.949 mm | B - Cone Width N/A 1.375 in34.925 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.7362 in18.699 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 74900 lbf333000 N | C0 - Static Radial Rating N/A 169000 lbf750000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L865547 - L865512-B | Series N/A L865500 | d - Bore N/A 15 in381.000 mm | D - Cup Outer Diameter N/A 18.8750 in479.425 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Cup Width N/A 1.3750 in34.925 mm | T1 - Bearing Width to Flange N/A 0.9375 in23.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 133000 lbf594000 N | C0 - Static Radial Rating N/A 311000 lbf1380000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LL205449 - LL205410-B | Series N/A LL205400 | d - Bore N/A 2 in50.80 mm | D - Cup Outer Diameter N/A 3.0625 in77.788 mm | B - Cone Width N/A 0.5000 in12.700 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2350 in5.969 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8390 lbf37300 N | C0 - Static Radial Rating N/A 10600 lbf47200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LL408049 - LL408010-B | Series N/A LL408000 | d - Bore N/A 2 1/4 in57.15 mm | D - Cup Outer Diameter N/A 3.3438 in84.933 mm | B - Cone Width N/A 0.5000 in12.700 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2350 in5.969 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8120 lbf36100 N | C0 - Static Radial Rating N/A 10500 lbf46800 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349 - LM451310-B | Series N/A LM451300 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.8750 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 167000 lbf743000 N | C0 - Static Radial Rating N/A 339000 lbf1510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM565949 - LM565910-B | Series N/A LM565900 | d - Bore N/A 15 in381.000 mm | D - Cup Outer Diameter N/A 20.5625 in522.288 mm | B - Cone Width N/A 3.3125 in84.138 mm | C - Cup Width N/A 2.4375 in61.913 mm | T1 - Bearing Width to Flange N/A 1.5000 in38.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 313000 lbf1390000 N | C0 - Static Radial Rating N/A 663000 lbf2950000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM567949 - LM567910-B | Series N/A LM567900 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 21.6250 in549.275 mm | B - Cone Width N/A 3.3125 in84.138 mm | C - Cup Width N/A 2.4375 in61.913 mm | T1 - Bearing Width to Flange N/A 1.5000 in38.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 322000 lbf1430000 N | C0 - Static Radial Rating N/A 704000 lbf3130000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM567943 - LM567910-B | Series N/A LM567900 | d - Bore N/A 15.6250 in396.875 mm | D - Cup Outer Diameter N/A 21.6250 in549.275 mm | B - Cone Width N/A 3.3125 in84.138 mm | C - Cup Width N/A 2.4375 in61.913 mm | T1 - Bearing Width to Flange N/A 1.5000 in38.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 322000 lbf1430000 N | C0 - Static Radial Rating N/A 704000 lbf3130000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM613449 - LM613410-B | Series N/A LM613400 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22700 lbf101000 N | C0 - Static Radial Rating N/A 29300 lbf130000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM67047 - LM67010-B | Series N/A LM67000 | d - Bore N/A 1 1/4 in31.75 mm | D - Cup Outer Diameter N/A 2.3280 in59.131 mm | B - Cone Width N/A 0.6600 in16.764 mm | C - Cup Width N/A 0.4650 in11.811 mm | T1 - Bearing Width to Flange N/A 0.2690 in6.833 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM67048 - LM67010-B | Series N/A LM67000 | d - Bore N/A 1 1/4 in31.75 mm | D - Cup Outer Diameter N/A 2.3280 in59.131 mm | B - Cone Width N/A 0.6600 in16.764 mm | C - Cup Width N/A 0.4650 in11.811 mm | T1 - Bearing Width to Flange N/A 0.265 in2.3 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM67048 - LM67010-BA | Series N/A LM67000 | d - Bore N/A 1 1/4 in31.75 mm | D - Cup Outer Diameter N/A 2.3180 in58.877 mm | B - Cone Width N/A 0.6600 in16.764 mm | C - Cup Width N/A 0.4650 in11.811 mm | T1 - Bearing Width to Flange N/A 0.2690 in6.833 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N |
CAD
N/A
|
Add To Cart
Request Quote |