Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
601 - 625 of 701 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

SAP Material ID

Bore (d)

O.D. (D)

Width (T)

Inner Ring Width (B)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

74550 / 74850-B N/A N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 0.8125 in20.638 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
898 / 892-B N/A N/A 5 1/2 in139.700 mm N/A 9.0000 in228.600 mm N/A 0.875 in22.225 mm N/A 2.2500 in57.150 mm N/A 1.7500 in44.450 mm N/A 117000 lbf520000 N N/A 182000 lbf809000 N N/A
HM231132 / HM231115-B N/A N/A 5 1/2 in139.700 mm N/A 9.5000 in241.300 mm N/A 0.875 in22.225 mm N/A 2.2300 in56.642 mm N/A 1.7500 in44.450 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A
99550 / 99100-B N/A N/A 5 1/2 in139.700 mm N/A 10.000 in254 mm N/A 1.1875 in30.163 mm N/A 2.6250 in66.675 mm N/A 1.875 in47.625 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
36686-90050 N/A 100072290 N/A 5.625 in142.875 mm N/A 7.6250 in193.675 mm N/A 0.375 in9.525 mm N/A 1.1250 in28.575 mm N/A 0.9063 in23.020 mm N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A
48685 / 48620-B N/A N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 0.5 in12.7 mm N/A 1.5625 in39.688 mm N/A 1.3437 in34.13 mm N/A 64400 lbf286000 N N/A 126000 lbf560000 N N/A
HM231136 / HM231115-B N/A N/A 5.625 in142.875 mm N/A 9.5000 in241.300 mm N/A 0.875 in22.225 mm N/A 2.2300 in56.642 mm N/A 1.7500 in44.450 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A
36690-90040 N/A 100096433 N/A 5.7500 in146.050 mm N/A 7.6250 in193.675 mm N/A 0.375 in9.525 mm N/A 1.1250 in28.575 mm N/A 0.9063 in23.020 mm N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A
36690 / 36620B N/A 100372616 N/A 5.7500 in146.050 mm N/A 7.6250 in193.675 mm N/A 0.375 in9.525 mm N/A 1.1250 in28.575 mm N/A 0.9063 in23.020 mm N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A
82576 / 82950-B N/A N/A 5.7500 in146.050 mm N/A 9.5000 in241.300 mm N/A 0.875 in22.225 mm N/A 2.2300 in56.642 mm N/A 1.7500 in44.450 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A
HM231140 / HM231115-B N/A N/A 5.7500 in146.050 mm N/A 9.5000 in241.300 mm N/A 0.875 in22.225 mm N/A 2.2300 in56.642 mm N/A 1.7500 in44.450 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A
99575 / 99100-B N/A N/A 5.7500 in146.050 mm N/A 10.000 in254 mm N/A 1.1875 in30.163 mm N/A 2.6250 in66.675 mm N/A 1.875 in47.625 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
HM231149 / HM231115-B N/A N/A 5.8750 in149.225 mm N/A 9.5000 in241.300 mm N/A 0.875 in22.225 mm N/A 2.2300 in56.642 mm N/A 1.7500 in44.450 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A
82587 / 82950-B N/A N/A 5.8750 in149.225 mm N/A 9.5000 in241.300 mm N/A 0.875 in22.225 mm N/A 2.2300 in56.642 mm N/A 1.7500 in44.450 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A
99587 / 99100-B N/A N/A 5.8750 in149.225 mm N/A 10.000 in254 mm N/A 1.1875 in30.163 mm N/A 2.6250 in66.675 mm N/A 1.875 in47.625 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
L630349 / L630310-B N/A N/A 6.0000 in152.400 mm N/A 7.5625 in192.088 mm N/A 0.3925 in9.970 mm N/A 0.9449 in24.000 mm N/A 0.7480 in18.999 mm N/A 32000 lbf143000 N N/A 62200 lbf277000 N N/A
99600-90044 N/A 100024776 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 1.1875 in30.163 mm N/A 2.6250 in66.675 mm N/A 1.875 in47.625 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
99600 / 99100B N/A 100373090 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 1.1875 in30.163 mm N/A 2.6250 in66.675 mm N/A 1.875 in47.625 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
46780 / 46720-B N/A N/A 6.2500 in158.750 mm N/A 8.875 in225.425 mm N/A 0.5313 in13.495 mm N/A 1.5625 in39.688 mm N/A 1.3125 in33.338 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A
HM237532 / HM237510-B N/A N/A 6.3120 in160.325 mm N/A 11.3750 in288.925 mm N/A 1.0625 in26.988 mm N/A 2.5 in63.5 mm N/A 1.875 in47.625 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
L433749-99403 N/A 100371119 N/A 6.5 in165.1 mm N/A 8.5000 in215.900 mm N/A 0.4063 in10.320 mm N/A 1.0313 in26.195 mm N/A 0.8125 in20.638 mm N/A 40200 lbf179000 N N/A 75300 lbf335000 N N/A
46790 / 46720-B N/A N/A 6.5 in165.1 mm N/A 8.875 in225.425 mm N/A 0.5313 in13.495 mm N/A 1.5625 in39.688 mm N/A 1.3125 in33.338 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A
67780 / 67720-B N/A N/A 6.5 in165.1 mm N/A 9.7500 in247.650 mm N/A 0.6563 in16.67 mm N/A 1.875 in47.625 mm N/A 1.5 in38.1 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A
86650 / 86100-B N/A N/A 6.5 in165.1 mm N/A 10.000 in254 mm N/A 0.875 in22.225 mm N/A 1.8125 in46.038 mm N/A 1.3125 in33.338 mm N/A 112000 lbf498000 N N/A 145000 lbf644000 N N/A
94650 / 94113-B N/A N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 1.0625 in26.988 mm N/A 2.5 in63.5 mm N/A 1.875 in47.625 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A
601 - 625 of 701 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »