COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
626 - 650 of 658 | Results Per Page | View | Unit of Measure
« 26 27 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Quantity Add To Cart/Request Quote
N/A 65000 N/A 2 1/8 in53.975 mm N/A 5 in127 mm N/A 1.75 in44.45 mm N/A 1.3750 in34.925 mm N/A 0.6563 in16.670 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65000 N/A 2 1/4 in57.15 mm N/A 5 in127 mm N/A 1.75 in44.45 mm N/A 1.3750 in34.925 mm N/A 0.6563 in16.670 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6500 N/A 3 in76.2 mm N/A 6-3/8 in161.925 mm N/A 2.1693 in55.100 mm N/A 1.6875 in42.863 mm N/A 0.75 in19.05 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67300 N/A 5 1/4 in133.350 mm N/A 8 in203.2 mm N/A 1.8125 in46.038 mm N/A 1.5000 in38.100 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67700 N/A 6 7/8 in174.625 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 1.6250 in41.275 mm N/A 0.5625 in14.288 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 755 N/A 2.8750 in73.025 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 1.5000 in38.100 mm N/A 0.6870 in17.450 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 78000C N/A 2 1/2 in63.500 mm N/A 5.1259 in130.198 mm N/A 1.3085 in33.236 mm N/A 0.9260 in23.520 mm N/A 0.7871 in19.992 mm N/A 53200 lbf237000 N N/A 52600 lbf234000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 795 N/A 5.1181 in130 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 1.3750 in34.925 mm N/A 0.8125 in20.638 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82000 N/A 5 7/8 in149.225 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 1.7500 in44.450 mm N/A 0.8750 in22.225 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 855 N/A 3.8750 in98.425 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 1.7500 in44.450 mm N/A 0.8750 in22.225 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 935 N/A 3.8750 in98.425 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 2.1250 in53.975 mm N/A 0.9375 in23.812 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 94000 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 1.8750 in47.625 mm N/A 1.0625 in26.988 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 96000 N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 2.6250 in66.675 mm N/A 1.8750 in47.625 mm N/A 1.2500 in31.750 mm N/A 171000 lbf759000 N N/A 319000 lbf1420000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A A2000 N/A 0.3750 in9.525 mm N/A 1.2595 in31.991 mm N/A 0.4246 in10.785 mm N/A 0.3125 in7.938 mm N/A 0.1755 in4.458 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A A2000 N/A 0.4719 in11.986 mm N/A 1.2595 in31.991 mm N/A 0.4246 in10.785 mm N/A 0.3125 in7.938 mm N/A 0.1755 in4.458 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 243000 N/A 19.0000 in482.600 mm N/A 24.9950 in634.873 mm N/A 3.1875 in80.963 mm N/A 2.5 in63.5 mm N/A 1.2500 in31.750 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 820000 N/A 8 1/2 in215.900 mm N/A 16.0000 in406.400 mm N/A 3.6875 in93.663 mm N/A 2.75 in69.85 mm N/A 1.6250 in41.275 mm N/A 331000 lbf1470000 N N/A 506000 lbf2250000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H414200 N/A 2.6250 in66.675 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6550 in16.637 mm N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM516400 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 1.5625 in39.688 mm N/A 1.2813 in32.545 mm N/A 0.4850 in12.320 mm N/A 58200 lbf259000 N N/A 79300 lbf353000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM624700 N/A 4.7500 in120.650 mm N/A 7.8730 in199.974 mm N/A 1.8125 in46.038 mm N/A 1.3750 in34.925 mm N/A 0.75 in19.05 mm N/A 81300 lbf362000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM624700 N/A 4.7500 in120.650 mm N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A 1.3750 in34.925 mm N/A 0.75 in19.05 mm N/A 81300 lbf362000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM804800 N/A 1.9060 in48.412 mm N/A 3.7500 in95.250 mm N/A 1.1563 in29.370 mm N/A 0.9457 in24.021 mm N/A 0.4387 in11.143 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM807000 N/A 1 5/8 in41.275 mm N/A 4.2900 in108.966 mm N/A 1.4375 in36.513 mm N/A 1.1250 in28.575 mm N/A 0.5620 in14.275 mm N/A 38600 lbf172000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM807000 N/A 1 3/4 in44.45 mm N/A 4.2900 in108.966 mm N/A 1.4375 in36.513 mm N/A 1.1250 in28.575 mm N/A 0.5620 in14.275 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L433700 N/A 6 1/2 in165.1 mm N/A 8.5000 in215.900 mm N/A 1.0313 in26.195 mm N/A 0.8125 in20.638 mm N/A 0.4063 in10.320 mm N/A 40200 lbf179000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
626 - 650 of 658 | Results Per Page | View | Unit of Measure
« 26 27