Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
SAP Material ID |
Bore (d) |
O.D. (D) |
Width (T) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LL582949-90013 | N/A 100131723 | N/A 29.0000 in736.600 mm | N/A 32.5000 in825.500 mm | N/A 0.5 in12.7 mm | N/A 1.2500 in31.750 mm | N/A 1.0000 in25.400 mm | N/A 95300 lbf424000 N | N/A 291000 lbf1300000 N |
N/A
|