Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
201 - 250 of 701 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

442-S / 432-B N/A 1.5748 in40 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A CAD Icon (for items table)
543 / 532-B N/A 1.5748 in40 mm N/A 4.3750 in111.125 mm N/A 1.4550 in36.957 mm N/A 1.1875 in30.163 mm N/A 0.5625 in14.288 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A 535 N/A CAD Icon (for items table)
11162 / 11300B N/A 1 5/8 in41.275 mm N/A 3 in76.2 mm N/A 0.6844 in17.384 mm N/A 0.5625 in14.288 mm N/A 0.2871 in7.292 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A 11000 N/A CAD Icon (for items table)
26882 / 26822B N/A 1 5/8 in41.275 mm N/A 3.125 in79.375 mm N/A 1.0000 in25.400 mm N/A 0.7500 in19.050 mm N/A 0.3438 in8.732 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A 26800 N/A CAD Icon (for items table)
26882-99480 N/A 1 5/8 in41.275 mm N/A 3.125 in79.375 mm N/A 1.0000 in25.400 mm N/A 0.7500 in19.050 mm N/A 0.3438 in8.732 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A 26800 N/A CAD Icon (for items table)
342 / 332B N/A 1 5/8 in41.275 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A 335 N/A CAD Icon (for items table)
336 / 332B N/A 1 5/8 in41.275 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A 335 N/A CAD Icon (for items table)
3383 / 3320B N/A 1 5/8 in41.275 mm N/A 3.1562 in80.167 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A 3300 N/A CAD Icon (for items table)
3384 / 3320B N/A 1 5/8 in41.275 mm N/A 3.1562 in80.167 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A 3300 N/A CAD Icon (for items table)
3383 / 3329B N/A 1 5/8 in41.275 mm N/A 3.2187 in81.755 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A 3300 N/A CAD Icon (for items table)
3877 / 3820B N/A 1 5/8 in41.275 mm N/A 3.3750 in85.725 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A 3800 N/A CAD Icon (for items table)
3576 / 3525B N/A 1 5/8 in41.275 mm N/A 3.4375 in87.313 mm N/A 1.2160 in30.886 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A 3500 N/A CAD Icon (for items table)
3585 / 3525-B N/A 1 5/8 in41.275 mm N/A 3.4375 in87.313 mm N/A 1.2160 in30.886 mm N/A 0.9375 in23.813 mm N/A 0.4370 in11.100 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A 3500 N/A CAD Icon (for items table)
3577 / 3525-B N/A 1 5/8 in41.275 mm N/A 3.4375 in87.313 mm N/A 1.2160 in30.886 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A 3500 N/A CAD Icon (for items table)
44162 / 44348B N/A 1 5/8 in41.275 mm N/A 3.4843 in88.501 mm N/A 0.9330 in23.698 mm N/A 0.6875 in17.463 mm N/A 0.5312 in13.492 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A 44000 N/A CAD Icon (for items table)
439 / 432AB N/A 1 5/8 in41.275 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A CAD Icon (for items table)
447 / 432AB N/A 1 5/8 in41.275 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A CAD Icon (for items table)
447 / 432B N/A 1 5/8 in41.275 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A CAD Icon (for items table)
53162 / 53387-B N/A 1 5/8 in41.275 mm N/A 3.8750 in98.425 mm N/A 1.1142 in28.301 mm N/A 0.8125 in20.638 mm N/A 0.6563 in16.67 mm N/A 26700 lbf119000 N N/A 23400 lbf104000 N N/A 53000 N/A CAD Icon (for items table)
464A / 453XB N/A 1 5/8 in41.275 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A 455 N/A CAD Icon (for items table)
HM807035 / HM807015-BA N/A 1 5/8 in41.275 mm N/A 4.2900 in108.966 mm N/A 1.4375 in36.513 mm N/A 1.125 in28.575 mm N/A 0.5620 in14.275 mm N/A 38600 lbf172000 N N/A 50200 lbf223000 N N/A HM807000 N/A CAD Icon (for items table)
461 / 453B N/A 1.6870 in42.850 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.875 in22.225 mm N/A 0.4375 in11.113 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A 455 N/A CAD Icon (for items table)
461 / 453XB N/A 1.6870 in42.850 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A 455 N/A CAD Icon (for items table)
25576 / 25521-B N/A 1 11/16 in42.863 mm N/A 3.2700 in83.058 mm N/A 1.0000 in25.400 mm N/A 0.7500 in19.050 mm N/A 0.3438 in8.733 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A 25500 N/A CAD Icon (for items table)
2973 / 2924-B N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 1.0082 in25.608 mm N/A 0.8125 in20.638 mm N/A 0.375 in9.525 mm N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A 2900 N/A CAD Icon (for items table)
3579 / 3525-B N/A 1 11/16 in42.863 mm N/A 3.4375 in87.313 mm N/A 1.2160 in30.886 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A 3500 N/A CAD Icon (for items table)
26884 / 26822-B N/A 1.6880 in42.875 mm N/A 3.125 in79.375 mm N/A 1.0000 in25.400 mm N/A 0.7500 in19.050 mm N/A 0.3438 in8.732 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A 26800 N/A CAD Icon (for items table)
342S / 332B N/A 1.6880 in42.875 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A 335 N/A CAD Icon (for items table)
342X / 332B N/A 1.6929 in43.000 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A 335 N/A CAD Icon (for items table)
LL103049 / LL103010B N/A 1 3/4 in44.450 mm N/A 2.8125 in71.438 mm N/A 0.5000 in12.700 mm N/A 0.3750 in9.525 mm N/A 0.2350 in5.969 mm N/A 8110 lbf36100 N N/A 9790 lbf43600 N N/A LL103000 N/A CAD Icon (for items table)
12175 / 12303-B N/A 1 3/4 in44.450 mm N/A 3.0312 in76.992 mm N/A 0.6750 in17.145 mm N/A 0.4688 in11.908 mm N/A 0.3593 in9.126 mm N/A 11100 lbf49500 N N/A 13100 lbf58100 N N/A 12000 N/A CAD Icon (for items table)
18685 / 18620B N/A 1 3/4 in44.450 mm N/A 3.125 in79.375 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 0.2968 in7.539 mm N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A 18600 N/A CAD Icon (for items table)
25580 / 25521B N/A 1 3/4 in44.450 mm N/A 3.2700 in83.058 mm N/A 1.0000 in25.400 mm N/A 0.7500 in19.050 mm N/A 0.3438 in8.733 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A 25500 N/A CAD Icon (for items table)
355X / 354B N/A 1 3/4 in44.450 mm N/A 3.3465 in85.001 mm N/A 0.8540 in21.692 mm N/A 0.6875 in17.463 mm N/A 0.3125 in7.938 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A 355 N/A CAD Icon (for items table)
355 / 354B N/A 1 3/4 in44.450 mm N/A 3.3465 in85.001 mm N/A 0.8540 in21.692 mm N/A 0.6875 in17.463 mm N/A 0.3125 in7.938 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A 355 N/A CAD Icon (for items table)
3578-99302 N/A 1 3/4 in44.450 mm N/A 3.4375 in87.313 mm N/A 1.2160 in30.886 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A 3500 N/A CAD Icon (for items table)
438W / 432AB N/A 1 3/4 in44.450 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4378 in11.120 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A CAD Icon (for items table)
438 / 432AB N/A 1 3/4 in44.450 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A CAD Icon (for items table)
435 / 432AB N/A 1 3/4 in44.450 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A CAD Icon (for items table)
49175-90013 N/A 1 3/4 in44.450 mm N/A 3.6875 in93.663 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 0.4688 in11.908 mm N/A 30500 lbf136000 N N/A 35000 lbf156000 N N/A 49000 N/A CAD Icon (for items table)
438 / 432B N/A 1 3/4 in44.450 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A CAD Icon (for items table)
435 / 432-B N/A 1 3/4 in44.450 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A CAD Icon (for items table)
53176 / 53387-B N/A 1 3/4 in44.450 mm N/A 3.8750 in98.425 mm N/A 1.1142 in28.301 mm N/A 0.8125 in20.638 mm N/A 0.6563 in16.67 mm N/A 26700 lbf119000 N N/A 23400 lbf104000 N N/A 53000 N/A CAD Icon (for items table)
49576 / 49520-B N/A 1 3/4 in44.450 mm N/A 4 in101.600 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 0.4688 in11.908 mm N/A 35400 lbf157000 N N/A 35000 lbf155000 N N/A 49500 N/A CAD Icon (for items table)
527 / 522-B N/A 1 3/4 in44.450 mm N/A 4 in101.600 mm N/A 1.4200 in36.068 mm N/A 1.0625 in26.988 mm N/A 0.5625 in14.288 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A 525 N/A CAD Icon (for items table)
460 / 453-B N/A 1 3/4 in44.450 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A 455 N/A CAD Icon (for items table)
460 / 453XB N/A 1 3/4 in44.450 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A 455 N/A CAD Icon (for items table)
458 / 453XB N/A 1 3/4 in44.450 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A 455 N/A CAD Icon (for items table)
59175 / 59429-B N/A 1 3/4 in44.450 mm N/A 4.2900 in108.966 mm N/A 1.4375 in36.513 mm N/A 1.0625 in26.988 mm N/A 0.5625 in14.288 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A 59000 N/A CAD Icon (for items table)
HM807040 / HM807015-BA N/A 1 3/4 in44.450 mm N/A 4.2900 in108.966 mm N/A 1.4375 in36.513 mm N/A 1.125 in28.575 mm N/A 0.5620 in14.275 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A HM807000 N/A CAD Icon (for items table)
201 - 250 of 701 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »