COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
151 - 175 of 658 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Quantity Add To Cart/Request Quote
N/A 3300 N/A 1 1/2 in38.1 mm N/A 3.1562 in80.167 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3300 N/A 1 1/2 in38.1 mm N/A 3.1562 in80.167 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3300 N/A 1 9/16 in39.688 mm N/A 3.1562 in80.167 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3300 N/A 1 3/8 in34.925 mm N/A 3.1562 in80.167 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3300 N/A 1 9/16 in39.688 mm N/A 3.2187 in81.755 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3300 N/A 1 1/2 in38.1 mm N/A 3.2187 in81.755 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3300 N/A 1 5/8 in41.275 mm N/A 3.2187 in81.755 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3300 N/A 1 9/16 in39.688 mm N/A 3.2187 in81.755 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3300 N/A 1 1/2 in38.1 mm N/A 3.2187 in81.755 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3300 N/A 1 3/8 in34.925 mm N/A 3.2187 in81.755 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 335 N/A 1.3780 in35.001 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 335 N/A 1 5/8 in41.275 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 335 N/A 1.6880 in42.875 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 335 N/A 1.6929 in43.000 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 335 N/A 1 3/8 in34.925 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 335 N/A 1.5748 in40 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 335 N/A 1 1/4 in31.75 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 335 N/A 1 1/2 in38.1 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 335 N/A 1 5/8 in41.275 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 335 N/A 1 5/16 in33.338 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 335 N/A 1 3/8 in34.925 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 335 N/A 1 3/16 in30.163 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 333000 N/A 13.7500 in349.250 mm N/A 19.7500 in501.650 mm N/A 3.3125 in84.138 mm N/A 2.75 in69.85 mm N/A 1.375 in34.925 mm N/A 304000 lbf1350000 N N/A 626000 lbf2780000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2 13/16 in71.438 mm N/A 4.625 in117.475 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.8750 in73.025 mm N/A 4.625 in117.475 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
151 - 175 of 658 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »