Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 658 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T1 - Bearing Width to Flange (in)

T1 - Bearing Width to Flange (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Sort by
N/A 07000 N/A 1.0000 in25.400 mm N/A 2.047 in51.994 mm N/A 0.5614 in14.260 mm N/A 0.5000 in12.700 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD
N/A 07000 N/A 1.0000 in25.400 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 0.3750 in9.525 mm N/A 0.2657 in6.749 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD
N/A 07000 N/A 1.0000 in25.400 mm N/A 2.047 in51.994 mm N/A 0.5614 in14.260 mm N/A 0.5000 in12.700 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD
N/A 17500 N/A 0.6250 in15.875 mm N/A 1.6875 in42.863 mm N/A 0.6563 in16.670 mm N/A 0.5313 in13.495 mm N/A 0.2500 in6.350 mm N/A 7070 lbf31400 N N/A 6560 lbf29200 N N/A CAD
N/A 8000 N/A 1.2500 in31.750 mm N/A 2.3125 in58.738 mm N/A 0.5937 in15.080 mm N/A 0.4219 in10.716 mm N/A 0.2652 in6.736 mm N/A 7130 lbf31700 N N/A 7880 lbf35000 N N/A CAD
N/A LL103000 N/A 1 3/4 in44.450 mm N/A 2.8125 in71.438 mm N/A 0.5000 in12.700 mm N/A 0.3750 in9.525 mm N/A 0.2350 in5.969 mm N/A 8110 lbf36100 N N/A 9790 lbf43600 N N/A CAD
N/A LL408000 N/A 2 1/4 in57.150 mm N/A 3.3438 in84.933 mm N/A 0.5000 in12.700 mm N/A 0.3750 in9.525 mm N/A 0.2350 in5.969 mm N/A 8120 lbf36100 N N/A 10500 lbf46800 N N/A CAD
N/A LL205400 N/A 2 in50.8 mm N/A 3.0625 in77.788 mm N/A 0.5000 in12.700 mm N/A 0.3750 in9.525 mm N/A 0.2350 in5.969 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD
N/A 9000 N/A 0.7500 in19.05 mm N/A 1.9380 in49.225 mm N/A 0.7500 in19.050 mm N/A 0.5625 in14.288 mm N/A 0.2755 in6.998 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD
N/A 9000 N/A 0.6950 in17.653 mm N/A 1.9380 in49.225 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 0.3468 in8.809 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD
N/A 9000 N/A 0.7500 in19.05 mm N/A 1.9380 in49.225 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 0.3468 in8.809 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD
N/A 9000 N/A 0.7480 in18.999 mm N/A 1.9380 in49.225 mm N/A 0.8792 in22.332 mm N/A 0.5625 in14.288 mm N/A 0.3780 in9.601 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD
N/A 9000 N/A 0.7480 in18.999 mm N/A 1.9380 in49.225 mm N/A 0.8792 in22.332 mm N/A 0.5625 in14.288 mm N/A 0.3780 in9.601 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD
N/A 9000 N/A 0.7500 in19.05 mm N/A 1.9380 in49.225 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 0.3468 in8.809 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD
N/A 9000 N/A 0.8120 in20.625 mm N/A 1.9380 in49.225 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 0.3468 in8.809 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD
N/A 9000 N/A 0.6250 in15.875 mm N/A 1.9380 in49.225 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 0.3468 in8.809 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD
N/A 17000 N/A 1.1875 in30.163 mm N/A 2.4409 in61.999 mm N/A 0.6522 in16.566 mm N/A 0.5625 in14.288 mm N/A 0.2075 in5.271 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD
N/A 17000 N/A 1.1806 in29.987 mm N/A 2.4409 in61.999 mm N/A 0.6522 in16.566 mm N/A 0.5625 in14.288 mm N/A 0.2075 in5.271 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD
N/A 17000 N/A 0.9835 in24.981 mm N/A 2.4409 in61.999 mm N/A 0.6522 in16.566 mm N/A 0.5625 in14.288 mm N/A 0.2075 in5.270 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD
N/A 1700 N/A 0.9375 in23.813 mm N/A 2.2400 in56.896 mm N/A 0.7810 in19.837 mm N/A 0.6250 in15.875 mm N/A 0.2938 in7.463 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD
N/A 1700 N/A 0.7500 in19.05 mm N/A 2.2400 in56.896 mm N/A 0.7810 in19.837 mm N/A 0.6250 in15.875 mm N/A 0.2935 in7.455 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD
N/A 1700 N/A 0.8750 in22.225 mm N/A 2.2400 in56.896 mm N/A 0.7810 in19.837 mm N/A 0.6250 in15.875 mm N/A 0.2938 in7.463 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD
N/A 15500 N/A 1.0625 in26.988 mm N/A 2.2500 in57.150 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 0.3125 in7.938 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD
N/A 15500 N/A 1.1250 in28.575 mm N/A 2.2500 in57.150 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 0.3215 in8.166 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD
N/A LM67000 N/A 1.2500 in31.750 mm N/A 2.3280 in59.131 mm N/A 0.6600 in16.764 mm N/A 0.4650 in11.811 mm N/A 0.2690 in6.833 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD
26 - 50 of 658 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »