Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
458 - 453XB | Series N/A 455 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
469 - 453XB | Series N/A 455 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
464A - 453XB | Series N/A 455 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
466 - 453XB | Series N/A 455 | d - Bore N/A 2.1649 in54.988 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
465 - 453XB | Series N/A 455 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
468 - 453XB | Series N/A 455 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
M86649 - M86611-B | Series N/A M86600 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 2.5312 in64.292 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Cup Width N/A 0.6563 in16.670 mm | T1 - Bearing Width to Flange N/A 0.3450 in8.763 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf60200 N | C0 - Static Radial Rating N/A 16100 lbf71700 N | CAD N/A |
09070 - 09195AB | Series N/A 9000 | d - Bore N/A 0.6950 in17.653 mm | D - Cup Outer Diameter N/A 1.9380 in49.225 mm | B - Cone Width N/A 0.8480 in21.539 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.3468 in8.809 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N | CAD N/A |
09074 - 09195AB | Series N/A 9000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.9380 in49.225 mm | B - Cone Width N/A 0.8480 in21.539 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.3468 in8.809 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N | CAD N/A |
09078 - 09195AB | Series N/A 9000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.9380 in49.225 mm | B - Cone Width N/A 0.8480 in21.539 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.3468 in8.809 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N | CAD N/A |
09081 - 09195AB | Series N/A 9000 | d - Bore N/A 0.8120 in20.625 mm | D - Cup Outer Diameter N/A 1.9380 in49.225 mm | B - Cone Width N/A 0.8480 in21.539 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.3468 in8.809 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N | CAD N/A |
09062 - 09195AB | Series N/A 9000 | d - Bore N/A 0.6250 in15.875 mm | D - Cup Outer Diameter N/A 1.9380 in49.225 mm | B - Cone Width N/A 0.8480 in21.539 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.3468 in8.809 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N | CAD N/A |
368 - 362-B | Series N/A 365 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N | CAD N/A |
369-S - 362-B | Series N/A 365 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N | CAD N/A |
369A - 362-B | Series N/A 365 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N | CAD N/A |
368-S - 362-B | Series N/A 365 | d - Bore N/A 2.0312 in51.592 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N | CAD N/A |
368A - 362-B | Series N/A 365 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N | CAD N/A |
367 - 362-B | Series N/A 365 | d - Bore N/A 1.7717 in45.001 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N | CAD N/A |
365-S - 362-B | Series N/A 365 | d - Bore N/A 1 15/16 in49.213 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N | CAD N/A |
366 - 362-B | Series N/A 365 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N | CAD N/A |
365 - 362-B | Series N/A 365 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N | CAD N/A |
1380 - 1328-B | Series N/A 1300 | d - Bore N/A 0.8750 in22.225 mm | D - Cup Outer Diameter N/A 2.0625 in52.388 mm | B - Cone Width N/A 0.7940 in20.168 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.3560 in9.042 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf47900 N | C0 - Static Radial Rating N/A 10900 lbf48300 N | CAD N/A |
28137 - 28315-B | Series N/A 28000 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3583 in9.101 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16900 lbf75200 N | C0 - Static Radial Rating N/A 15500 lbf68900 N | CAD N/A |
28150 - 28315-B | Series N/A 28000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3583 in9.101 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16900 lbf75200 N | C0 - Static Radial Rating N/A 15500 lbf68900 N | CAD N/A |
28151 - 28315-B | Series N/A 28000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3583 in9.101 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63500 N | C0 - Static Radial Rating N/A 15500 lbf68900 N | CAD N/A |