Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|
RCJ 70 | Shaft Size d N/A 70 mm | Housing Width A N/A 63.5 mm2.5 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RCJ2 15/16 | Shaft Size d N/A 2 15/16 in | Housing Width A N/A 66.7 mm2.626 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RCJO2 15/16 | Shaft Size d N/A 2 15/16 in | Housing Width A N/A 77.8 mm3.063 in | Static Load Rating N/A 77000 N17300 lbf | Dynamic Load Rating N/A 125800 N28300 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LCJO2 15/16 | Shaft Size d N/A 2 15/16 in | Housing Width A N/A 77.8 mm3.063 in | Static Load Rating N/A 77000 N17300 lbf | Dynamic Load Rating N/A 125800 N28300 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RCJ2 15/16 NT | Shaft Size d N/A 2 15/16 in | Housing Width A N/A 66.7 mm2.626 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RCJ 75 | Shaft Size d N/A 75 mm | Housing Width A N/A 66.7 mm2.626 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RCJO3 7/16 | Shaft Size d N/A 3 7/16 in | Housing Width A N/A 84.1 mm3.311 in | Static Load Rating N/A 107200 N24100 lbf | Dynamic Load Rating N/A 158200 N35600 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RCJO3 7/16 A4550 | Shaft Size d N/A 3 7/16 in | Housing Width A N/A 84.1 mm3.311 in | Static Load Rating N/A 107200 N24100 lbf | Dynamic Load Rating N/A 158200 N35600 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RCJO3 15/16 | Shaft Size d N/A 3 15/16 in | Housing Width A N/A 96.8 mm3.811 in | Static Load Rating N/A 140400 N31600 lbf | Dynamic Load Rating N/A 191800 N43100 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |