Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
76 - 100 of 222 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

Add To Cart/Request Quote
N/A 1 1/2 in N/A 44.4 mm1.748 in N/A 26000 N5850 lbf N/A 49200 N11100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Three-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 9/16 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 9/16 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 9/16 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 9/16 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 9/16 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 9/16 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Three-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
76 - 100 of 222 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »